CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| Feed-through | 24 - 6 | |||
| Pick-off | 28 - 12 | |||
Protective conductor terminal block, connection method: Screw connection, 1 level, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 16 mm2, Screw connection, 1st level connection right, Rated cross section: 4 mm2, cross section: 0.2 mm2 - 6 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: green-yellow
| Product family | UK |
| Number of connections | 3 |
| Number of rows | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Maximum power dissipation for nominal condition | 1.82 W |
| Number of connections per level | 2 |
| Nominal cross section | 10 mm² |
| 1 level | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Note | Please observe the current carrying capacity of the DIN rails. |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 11 mm |
| Connection in acc. with standard | IEC 60947-7-2 |
| Conductor cross-section rigid | 0.5 mm² ... 16 mm² |
| Cross section AWG | 20 ... 6 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 6 mm² |
| Nominal cross section | 10 mm² |
| 1st level connection right | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 7 mm |
| Connection in acc. with standard | IEC 60947-7-2 |
| Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
| Cross section AWG | 24 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 4 mm² |
| Nominal cross section | 4 mm² |
| Width | 10.2 mm |
| Height | 53 mm |
| Depth on NS 32 | 52 mm |
| Depth on NS 35/7,5 | 47 mm |
| Depth on NS 35/15 | 54.5 mm |
| Color | green-yellow |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Static insulating material application in cold | -60 °C |
| Temperature index of insulation material (DIN EN 60216-1 (VDE 0304-21)) | 130 °C |
| Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
| Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
| Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
| Calorimetric heat release NFPA 130 (ASTM E 1354) | 28 MJ/kg |
| Surface flammability NFPA 130 (ASTM E 162) | passed |
| Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
| Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
| General | |
| Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
| Mechanical data | |
| Open side panel | No |
| Ambient conditions | |
| Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (operation) | 20 % ... 90 % |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-2 |
| IEC 60947-7-2 |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 | |
| Terminal block mounting | 1.5 Nm ... 1.8 Nm (PE foot with mounting screw, M4) |
| Item number | 3001420 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1212 |
| Product key | BE1212 |
| GTIN | 4017918089894 |
| Weight per piece (including packing) | 34,75 g |
| Weight per piece (excluding packing) | 34,75 g |
| Customs tariff number | 85369010 |
| Country of origin | PL |
| ECLASS-13.0 | 27250103 |
| ECLASS-15.0 | 27250103 |
| ETIM 10.0 | EC000901 |
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,294 kg CO2e |