CSA
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 8 A | 28 - 10 | ||
Use group D | ||||
300 V | 8 A | 28 - 10 |
Panel feed-through terminal block, number of positions: 1, width: 12.2 mm
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
250 V | 8 A | 28 - 10 | ||
Use group D | ||||
300 V | 8 A | 28 - 10 |