CSA
Approval ID: 225908Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
1000 V | 30 A | 6 - 4 |
Fuse holder, fuse type: Glass / ceramics / ..., fuse type: gPV 10.3 x 38 mm in accordance with 60269-6, nom. voltage: 1000 V DC, nominal current: 30 A, connection method: Screw connection, Rated cross section: 16 mm2, cross section: 0.75 mm2- 25 mm2, mounting type: NS 35/7,5, NS 35/15, color: black
Product type | Fuse terminal block |
Number of connections | 2 |
Number of rows | 1 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Fuse type | Glass / ceramics / ... |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 4 W |
Fuse | gPV 10.3 x 38 mm in accordance with 60269-6 |
Number of connections per level | 2 |
Nominal cross section | 16 mm² |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 2 ... 2.5 Nm |
Stripping length | 11 mm |
Internal cylindrical gage | B6 |
Connection in acc. with standard | IEC 60269-1 / -2 |
Conductor cross-section rigid | 0.75 mm² ... 25 mm² |
Cross section AWG | 16 ... 4 (converted acc. to IEC) |
Conductor cross-section flexible | 0.75 mm² ... 25 mm² |
Conductor cross-section, flexible [AWG] | 18 ... 4 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 16 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.75 mm² ... 16 mm² |
Cross-section with insertion bridge, rigid | 10 mm² |
Cross-section with insertion bridge, flexible | 10 mm² |
2 conductors with same cross section, solid | 0.75 mm² ... 4 mm² |
2 conductors with same cross section, flexible | 0.75 mm² ... 4 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.75 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 10 mm² |
Nominal current | 30 A (the current and voltage are determined by the fuse) |
Maximum load current | 30 A (the current and voltage are determined by the fuse) |
Nominal voltage | 1000 V DC (the current and voltage are determined by the fuse) |
Nominal cross section | 16 mm² |
Width | 18 mm |
Height | 81 mm |
Depth on NS 35/7,5 | 65.5 mm |
Depth on NS 35/15 | 73 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V2 |
Insulating material group | IIIb |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 85 °C (max. short-term operating temperature RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60269-1 / -2 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3211249 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BE1234 |
Product key | BE1234 |
GTIN | 4046356482400 |
Weight per piece (including packing) | 51,42 g |
Weight per piece (excluding packing) | 51,42 g |
Customs tariff number | 85369095 |
Country of origin | DE |
ECLASS-13.0 | 27250113 |
ECLASS-15.0 | 27250113 |
ETIM 9.0 | EC000899 |
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |