VIP-PA-PWR/2X10 PT/ 8,0M/S7
-
Front adapter
2905538
VIP power cabling, universal front adapter for connecting all common 20-pos. SIMATIC S7-300 I/O modules, via two cables each with a 10-pos. COMBI connector, pitch: 3.5 mm
Product details
| Product type | Front adapter |
| Insulation characteristics | |
| Overvoltage category | III |
| Operating voltage (AC/DC) | ≤ 250 V AC/DC |
| Nominal operating mode | 100% operating factor |
| Current (per single-core wire, 40°C) | ≤ 6 A |
| Current (per single-core wire, 60°C) | ≤ 4 A |
| Current (Total current per cable, 40°C) | ≤ 20 A |
| Current (Total current per cable, 60°C) | ≤ 16 A |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (Basic insulation) |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | 6ES7321-1BH02-0AA0 |
| 6ES7321-1BH10-0AA0 | |
| 6ES7321-7BH01-0AB0 | |
| 6ES7321-1BH50-0AA0 | |
| 6ES7321-1CH20-0AA0 | |
| 6ES7321-1FH00-0AA0 | |
| 6ES7321-1FF01-0AA0 | |
| 6ES7322-1FL00-0AA0 | |
| 6ES7322-1BH01-0AA0 | |
| 6ES7322-1BH10-0AA0 | |
| 6ES7322-1FH00-0AA0 | |
| 6ES7322-1BF01-0AA0 | |
| 6ES7322-8BF00-0AB0 | |
| 6ES7322-1CF00-0AA0 | |
| 6ES7322-1FF01-0AA0 | |
| 6ES7322-1HH01-0AA0 | |
| 6ES7322-1HF01-0AA0 | |
| 6ES7323-1BH01-0AA0 | |
| 6ES7327-1BH00-0AB0 | |
| 6ES7331-7HF01-0AB0 | |
| 6ES7331-7KF02-0AB0 | |
| 6ES7331-7KB02-0AB0 | |
| 6ES7332-7ND02-0AB0 | |
| 6ES7332-5HD01-0AB0 | |
| 6ES7332-5HB01-0AB0 | |
| 6ES7334-0CE01-0AA0 | |
| 6ES7334-0KE00-0AB0 | |
| 6ES7331-7TF01-0AB0 | |
| 6ES7332-8TF01-0AB0 | |
| 6ES7336-4GE00-0AB0 | |
| Controller level | |
| Connection method | Plug-in connection |
| Note | Can be plugged onto 20-pos. I/O modules |
| Field level | |
| Connection method | COMBICON connectors |
| Number of connections | 2 |
| Number of positions | 10 |
| Pitch | 3.5 mm |
| Cable | |
| Length | 8 m |
| Number of positions | 10 |
| Shielded | no |
| Conductor type | Round cable set |
| Conductor structure signal line | 16x 1.80 mm |
| AWG signal line | 21 |
| Conductor cross section | 10x 0.5 mm² |
| Outer sheath, material | PVC |
| External sheath, color | gray |
| Conductor material | Bare Cu litz wires |
| Cable resistance | ≤ 40 Ω/km |
| Insulation resistance | ≥ 20 MΩ*km |
| Halogen-free | no |
| Flame resistance | UL VW-1 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -20 °C ... 80 °C |
| Standards/regulations | DIN EN 50178 |
| IEC 60664 |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2905538 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK232S |
| Product key | DK232S |
| GTIN | 4046356960823 |
| Weight per piece (including packing) | 333,33 g |
| Weight per piece (excluding packing) | 333,33 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242292 |
UNSPSC
| UNSPSC 21.0 | 32151601 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPT 1,5/S/1P BU - Mini feed-through terminal block 3248116
-
PT 1,5/S/1P - Feed-through terminal block 3208582
-
PT 1,5/S/1P BU - Feed-through terminal block 3208595
-
PT 1,5/S-TWIN/1P - Feed-through terminal block 3212358
-
PT 1,5/S-TWIN/1P BU - Feed-through terminal block 3212361
-
PT 1,5/S-QUATTRO/2P - Feed-through terminal block 3212390
-
PT 1,5/S-QUATTRO/2P BU - Feed-through terminal block 3212400
-
PTTB 1,5/S/2P - Double-level terminal block 3212439
-
PTTB 1,5/S/2P BU - Double-level terminal block 3212442
-
PPC 1,5/S/10 - COMBI coupling 3213467
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem