FLKM 50-PA-AB/1756
-
Front adapter
2296427
VARIOFACE front adapters, for ControlLogix, max. 1 x 32 channels can be connected, number of positions 50.
The front adapters cannotbe pushed into a hood!
Product details
Product type | Front adapter |
Insulation characteristics | |
Overvoltage category | II |
Pollution degree | 2 |
Operating voltage (AC) | ≤ 25 V AC |
Operating voltage (DC) | ≤ 60 V DC |
Current (Per path) | ≤ 1 A |
Current (per connection) | ≤ 8 A (Feed-in via separate power supply) |
Supported controller ALLEN-BRADLEY ControlLogix | |
Suitable I/O card | 1756-IA16I |
1756-IB16D | |
1756-IB16I | |
1756-IH16I | |
1756-OB32 | |
1756-IF8 | |
1756-IF16 | |
1756-HSC | |
1756-M02AE | |
Supported controller HONEYWELL Experion PKS C200 | |
Suitable I/O card | TC-IDJ 161 |
TC-IDX 161 | |
TC-IDK 161 | |
TC-ODD 321 | |
TC-IAH 161 |
Field level | |
Connection method | IDC/FLK pin strip |
Number of connections | 1 |
Number of positions | 50 |
Pitch | 2.54 mm |
Supply | |
Connection method | Screw connection |
Conductor cross section rigid | 0.14 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross section AWG | 26 ... 16 |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Standards/regulations | IEC 60664 |
IEC 60664A | |
DIN VDE 0110 | |
DIN VDE 0160 (in parts) |
Mounting position | any |
Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
Item number | 2296427 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DK231R |
Product key | DK231R |
Catalog page | Page 144 (IF-2002) |
GTIN | 4017918584368 |
Weight per piece (including packing) | 67,3 g |
Weight per piece (excluding packing) | 39,3 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242292 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem