FOC-SC:A-SC:A-GZ03/...
-
FO patch cable
1405699
Assembled FO cable, zip cord cable, multi-mode fiberglass 50/125 µm, OM4, plug: SC/SC, degree of protection: IP20, for installation in cable ducts or control cabinets
Product details
| Number of positions | 2 |
| No. of conductors | 2 |
| Number of slots | 2 |
| Transmission medium | Multi-mode fiberglass |
| Transmission speed | 10 Gbps |
| Transmission speed | 10 Gbps |
| Tensile strength short-term/long-term | 50 N |
| Color | violet |
| Flammability rating according to UL 94 | V0 |
| Ferrule material | Zirconia ceramics |
| Housing material | Plastic |
| Outer sheath, material | FRNC |
| External dimensions | |
| External diameter min. | 2 mm |
| External diameter max. | 4.2 mm |
| Mechanical characteristics | |
| Ferrule diameter | 2.50 mm |
| Connection technology | |
| Connection method | SC duplex |
| Conductor connection | |
| Connection method | SC duplex |
| Connection 1 | |
| Type | Plug straight SC duplex |
| Degree of protection | IP20 |
| Connection 2 | |
| Type | Plug straight SC duplex |
| Degree of protection | IP20 |
| Cable weight | 8.30 kg/km |
| Cable type | Fiberglass |
| Cable type | Zip cord |
| External cable diameter | 2.00 mm (Zip cord) |
| Outer sheath, material | LSZH |
| External sheath, color | violet |
| Wire diameter incl. insulation | 900 µm |
| Individual wire diameter | 900 µm (low-bend) |
| Single wire, color | - |
| Tensile strength short-term/long-term | 600 N |
| Smallest bending radius, fixed installation | 15 mm |
| Smallest bending radius, movable installation | 30 mm |
| Cable, attenuation | 2.5 dB/km (at 850 nm), 0.7 dB/km (at 1300 nm) |
| Halogen-free | complying with IEC 60754-1/2 |
| Flame resistance | yes |
| FO cable | |
| Number of fibers | 2 |
| Fiber type | Multimode |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Ambient temperature (assembly) | -5 °C ... 55 °C |
| Resistance to oil | no |
| Flame resistance | yes |
| Resistance to oil | no |
| Item number | 1405699 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABNIBC |
| Product key | ABNIBC |
| Customs tariff number | 85447000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27061003 |
| ECLASS-15.0 | 27061003 |
ETIM
| ETIM 9.0 | EC002607 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
FOC-TOOL-FERRULECLEANER-1.25 - FO accessories 1407032
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
-
FOC-ADAPTER:SCD/SCD-MM - FO coupling 1208081
-
FOC-ADAPTER:SCD/SCD-MM-ME - FO coupling 1208083
-
FOC-ADAPTER:SCD/SCD-OM4 - FO coupling 1208085
Your advantages
Multimode patch cable with outstanding optical and mechanical properties for indoor installation
Fire protection with LSZH sheath and UL 94 V0 components
Interferometer tests at every stage of the certification process
Satisfies optical and mechanical industry standards
Connector with UPC polishing for optimum attenuation values
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem