PSI-MOS-RS232/FO 660 E
-
FO converters
2708368
FO converter with integrated optical diagnostics, alarm contact, for RS-232 interfaces up to 115.2 kbps, terminal device with one FO interface (FSMA), 660 nm, for polymer/PCF fiber cable
Product details
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Media converter |
| Product family | PSI-MOS |
| MTTF | 1093 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 468 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 194 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| MTBF | 485 Years (Telcordia standard, 25°C temperature, 21% operating cycle (5 days a week, 8 hours a day)) |
| 91 Years (Telcordia standard, 40°C temperature, 34.25% operating cycle (5 days a week, 12 hours a day)) | |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Electrical isolation | VCC // V.24 (RS-232) |
| Maximum power dissipation for nominal condition | 2.4 W |
| Test voltage data interface/power supply | 1.5 kVrms (50 Hz, 1 min.) |
| Supply | |
| Supply voltage range | 18 V DC ... 30 V DC |
| Nominal supply voltage | 24 V DC (in acc. with UL) |
| Typical current consumption | 100 mA (24 V DC) |
| Max. current consumption | 120 mA |
| Switching | |
| Output name | Relay output |
| Output description | Alarm output |
| Number of outputs | 1 |
| Maximum switching voltage | 60 V DC |
| 42 V AC | |
| Limiting continuous current | 0.46 A |
| Supply | |
| Connection method | COMBICON plug-in screw terminal block |
| Tightening torque | 0.56 Nm ... 0.79 Nm |
| Bit distortion, input | ± 35 % (permitted) |
| Bit distortion, output | < 6.25 % |
| Signal | Modbus |
| Transmission channels | 2 (1/1), RxD, TxD, full duplex |
| Data: optical FO | |
| No. of channels | 1 |
| Transmit capacity, minimum | -4.6 dBm (980/1000 µm) |
| -16.6 dBm (200/230 µm) | |
| Transmission length incl. 3 dB system reserve | 100 m (F-P 980/1000 230 dB/km with quick mounting connector) |
| 800 m (F-K 200/230 10 dB/km with quick mounting connector) | |
| Transmission protocol | Transparent to protocol for RS-232 interface |
| Connection method | F-SMA |
| Wavelength | 660 nm |
| Minimum receiver sensitivity | -31.2 dBm |
| Transmission medium | Polymer fiber |
| PCF fiber | |
| Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
| Serial transmission speed | 4.8 Kbps ... 115.2 Kbps |
| Connection method | D-SUB 9 plug |
| Transmission length | ≤ 15 m |
| Single conductor/terminal point, rigid | 0.2 mm² ... 2.5 mm² |
| Single-wire/terminal point, flexible | 0.2 mm² ... 2.5 mm² |
| Max. AWG conductor cross-section, flexible | 14 |
| Min. AWG conductor cross-section, flexible | 24 |
| Single-wire/terminal point, rigid AWG max. | 14 |
| Single-wire/terminal point, rigid AWG min. | 24 |
| Transmission medium | Copper |
| File format/coding | UART (11 Bit, NRZ) |
| Data direction switching | Automatic control |
| Width | 35 mm |
| Height | 99 mm |
| Depth | 105 mm |
| Color (Housing) | green (RAL 6021) |
| Material (Housing) | PA 6.6-FR |
| FO cable | |
| Fiber types | 980/1000 µm |
| 200/230 µm | |
| Polymer fiber | |
| PCF fiber | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Operation: 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Operation: 15g, 11 ms period, half-sine shock pulse |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 30 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA nC IIC T4 Gc X |
| Note | Please follow the special installation instructions in the documentation! |
| ATEX, FO interface | |
| Identification | II (2) G [Ex op is Gb] IIC |
| II (2) D [Ex op is Db] IIIC | |
| Certificate | PTB 06 ATEX 2042 U |
| Note | Please follow the special installation instructions in the documentation! |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nc IIC T5 |
| Class I, Zone 2, Ex nC nL IIC T5 X | |
| Class I, Div. 2, Groups A, B, C, D | |
| KC approval for South Korea | |
| Certificate | KCC-REI-PCK-FL2708368 |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Shipbuilding | |
| Identification | DNV GL |
| Shipbuilding data | |
| Temperature | B |
| Humidity | A |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55011 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV |
| Discharge in air | ± 8 kV |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV |
| Signal | ± 2 kV |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV |
| Signal | ± 1 kV |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Free from substances that could impair the application of coating | VDMA 24364:2018-05 |
| Mounting type | DIN rail mounting |
| Item number | 2708368 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC215 |
| Product key | DNC215 |
| GTIN | 4017918974060 |
| Weight per piece (including packing) | 238,2 g |
| Weight per piece (excluding packing) | 233,3 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170411 |
| ECLASS-15.0 | 19170411 |
ETIM
| ETIM 10.0 | EC001467 |
UNSPSC
| UNSPSC 21.0 | 43201500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1a269874-d899-4b90-936b-bb96ad4cbfb3 |
Compatible products
-
PSM-SET-FSMA/4-KT - FO connectors 2799720
-
PSM-SET-FSMA/4-HCS - FO connectors 2799487
-
FL FOC PN-B-980/1000 - FO cable 2313397
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
FL FOC PN-C-FLEX-980/1000 - FO cable 2313407
-
PSM-LWL-HCS-RUGGED-200/230 - FO cable 2799885
-
PSM-LWL-HCSO-200/230 - FO cable 2799445
-
QUINT4-SYS-PS/1AC/24DC/2.5/SC - Power supply 2904614
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 GN - DIN rail bus connector 2709561
-
ME 17,5 TBUS 1,5/PP000-3,81 BK - DIN rail bus connector 2890014
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
PSM-POF-KONFTOOL - Assembly tool 2744131
-
PSM-HCS-KONFTOOL - Assembly tool 2799526
-
PSM-SET-FSMA-POLISH - Assembly tool 2799348
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-SET-FSMA-LINK/2 - FO coupling 2799416
-
SUBCON-PLUS 9/F - D-SUB bus connector 2744241
-
SUBCON-PLUS 9/M - D-SUB bus connector 2744018
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
PSM-KA9SUB9/BB/2METER - Data cable 2799474
-
PSM-ME-RS232/RS485-P - Interface converter 2744416
-
FOC-HCS-RUGGED-1014/... - FO patch cable 1402191
Your advantages
Supply voltage and data signals routed through the DIN rail connectors
Connections can be plugged in via a COMBICON screw terminal block
Redundant power supply possible by means of optional system power supply unit
High-quality electrical isolation between all interfaces (RS-232 // fiber optic ports // power supply // DIN rail connector)
Approved for use in zone 2
Intrinsically safe fiber optic interface (Ex op is) for direct connection to devices in zone 1
Integrated optical diagnostics for continuous monitoring of FO paths
Floating switch contact for advance warning of critical FO paths
Automatic data rate detection for all data rates up to 115.2 kbps
Shipbuilding approval in accordance with DNV GL
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem