The MC 1000E-SM40 WDM A media converter comes with one 10/100 Mbps twisted-pair RJ45 port and one 100 Mbps WDM single-mode fiber port with an SC-simplex connector, ruggedized EMI protection, and wide temperature range.
MC 1000E-SM40 WDM A
-
FO converters
1330885
Fiber optic converter with SC simplex connection (1310 nm) for 100Base-TX to singlemode fiber optics, DIN rail mountable, extended temperature range, redundant power supply, IECEx, ATEX, UL HazLoc, IEC 61850, IEEE 1613, DNV.
This product needs further products for operation.
Mandatory accessories
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Media converter |
Product family | MC 1000E |
MTTF | 69.1 Years (MIL-HDBK-217F standard, temperature 25°C, operating cycle 100%) |
508.3 Years () | |
702.5 Years (Telcordia standard, temperature 25 °C, operating cycle 100 % (7 days a week, 24 hours a day)) |
Supply | |
Supply voltage range | 12 V DC ... 57 V DC |
Nominal supply voltage | 24 V DC |
48 V DC | |
Typical current consumption | 20 mA (24 V DC) |
Max. current consumption | 170 mA |
Signal | |
Voltage output signal | 12 V DC ... 48 V DC (depending on the input voltage) |
Current output signal | 100 mA |
Supply | |
Connection method | Push-in spring connection |
Conductor cross section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross section, flexible [AWG] | 24 ... 12 |
Conductor cross section AWG | 24 ... 12 |
Stripping length | 10.00 mm |
Signal | Ethernet |
Data: optical FO | |
Transmit capacity, minimum | -8 dBm (9/125 μm, singlemode fiberglass) |
Transmit capacity, maximum | 0 dBm (9/125 μm, singlemode fiberglass) |
Connection method | SC simplex |
Wavelength | 1310 nm (transmit) |
1550 nm (receive) | |
Minimum receiver sensitivity | -34 dBm (9/125 μm, singlemode fiberglass) |
Maximum receiver sensitivity | 0 dBm (9/125 μm, singlemode fiberglass) |
Transmission medium | Single-mode fiberglass |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Transmission speed | 10/100 Mbps |
Connection method | RJ45 jack, shielded |
No. of channels | 1 |
Transmission length | 100 m (shielded twisted pair) |
Transmission medium | Copper |
Signal LEDs | LNK/ACT, SPD, Err, US, US2 |
Auto-negotiation modes | Auto |
Link through | Link fault pass through |
MDI-/MDI-X switchover | Auto-MDI(X) |
Width | 22.5 mm |
Height | 125 mm |
Depth | 90 mm |
Housing material | Polyamide fiber reinforced |
Aluminum / steel sheet DC01 |
FO cable | |
Fiber types | 9/125 µm |
Fiberglass |
Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | : 5g, 150 Hz, Criterion 3 |
Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | : 30g, 11 ms half-sine shock pulse |
Ambient conditions | |
Degree of protection | IP30 |
Ambient temperature (operation) | -40 °C ... 75 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m (in acc. with UL) |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Shock | 300 m/s², 11 ms (IEC 60068-2) |
UL, USA/Canada | |
Identification | Class I, Division 2, Groups A, B, C, and D, T4 |
Class I, Zone 2, IIC T4 | |
UL, USA/Canada | |
Identification | Ex ec IIC T4 Gc |
Certificate | IECEx UL 25.0019X |
ATEX | |
Certificate | UL 25 ATEX 3348X |
Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
Noise immunity | IEC 61850-3, IEEE 1613 |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Comments | Criterion A |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Comments | Criterion A |
Emitted interference | |
Standards/regulations | EN 55032 |
Mounting type | DIN rail: 35 mm |
Mounting position | On horizontal DIN rail NS 35 in acc. with EN 60715 |
Item number | 1330885 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC314 |
Product key | DNC314 |
GTIN | 4063151626532 |
Weight per piece (including packing) | 283,5 g |
Weight per piece (excluding packing) | 180 g |
Customs tariff number | 85176200 |
Country of origin | CA |
ECLASS
ECLASS-13.0 | 19170411 |
ETIM
ETIM 9.0 | EC001467 |
UNSPSC
UNSPSC 21.0 | 43223323 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FKCT 2,5/ 3-ST KMGY - PCB connector 1998263
-
DT-LAN-CAT.6+ - Surge protection device 2881007
-
FL DIN-RAIL ADAPTER 22.5 - Mounting panel 1085485
-
FL PANEL ADAPTER 22.5 - Mounting panel 1085488
-
E/NS 35 N - End bracket 0800886
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
NBC-R4AC-R4AC-IE8A/.../... - Patch cable 1411854
-
NBC-R4AC/10G-R4AC/10G-94F/2,0 - Patch cable 1408360
-
NBC-R4AC/10G-R4AC/10G-94F/3,0 - Patch cable 1408365
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115600
-
FOC-SC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115424
-
FOC-SC:PA-SC:PA-OM4:D01/2 - FO patch cable 1115423
-
FOC-SC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115550
-
FOC-SC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115548
-
FOC-ST:PA-SC:PA-OS2:D01/1 - FO patch cable 1115582
-
FOC-ST:PA-SC:PA-OS2:D01/2 - FO patch cable 1115581
-
FOC-LC:PA-SC:PA-OS2:D01/1 - FO patch cable 1115618
-
FOC-LC:PA-SC:PA-OS2:D01/2 - FO patch cable 1115617
-
SZS 0,4X2,0 - Screwdriver 1205202
-
FL DIN RA - DIN rail adapter 2891053
Your advantages
Auto MDI/MDI-X switch-over
Data transfer rates of 100 Mbps
Link fault pass through (LFPT) function for easy connection monitoring
Network structure according to IEC 61850-3
IEEE 1613
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem