The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration.
Product type
Contact insert
Application
Signal
Number of positions
17
Seal present
yes
Shielded
yes
Coding
A
Thread type
M12
Insulation characteristics
Overvoltage category
III
Degree of pollution
3
Rated surge voltage
0.8 kV
Contact resistance
≤ 3 mΩ
Insulation resistance
≥ 100 MΩ
Nominal voltage UN
30 V
Nominal current IN
1.5 A
Connection method
SMD reflow
Material Insulating body
PA
Material Contact
CuZn
Material Contact surface
Au
Material Seal
FKM
Flammability rating according to UL 94
V0
Connection 1
Head design
Pin
Head cable outlet
straight
Head thread type
M12
Coding
A
Mechanical data
Insertion/withdrawal cycles
> 100
Ambient conditions
Degree of protection (when plugged in)
IP67 (correctly plugged in and locked)
Degree of protection
IP67 (correctly plugged in and locked)
Ambient temperature (operation) (male connector/female connector)
Reduced mounting costs thanks to two-piece device connector
Packaging available for automated pick and place assembly
All common pin assignments and codings available
Easy device integration thanks to mechanical port screw connections with threaded attachment, press-in contour or direct integration in the front plate
Additional gasket for the device when not plugged in