VC-FSMA-M-2 SET
-
Fiber optic contact insert
1855432
Fiber optic contact insert, Range of articles: VARIOCON, design: FSMA, color: light gray, number of positions: 1
Product details
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • Only use tools recommended by Phoenix Contact | |
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • Operate the connector only when it is fully plugged in. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Product type | Fiber optic connector (cable side) |
| Product family | VARIOCON |
| Type | FSMA |
| Number of positions | 1 |
| Connection profile | F-SMA type 905, IEC 874-2 |
| Attenuation | ≤ 1.5 dB (at 650 nm (for each plug)) |
| Dimensional drawing |
|
| Width | 7 mm |
| Height | 7 mm |
| Length | 26 mm |
| Mechanical characteristics | |
| Contact diameter | 3.1 mm |
| Color | light gray |
| Material Housing | Nickel silver |
| Material Contact | Nickel silver |
| Material Screw connection | CuZn |
| Cable type | Polymer fiber (980 / 1000 µm) |
| External cable diameter | ≤ 2.30 mm |
| Stripping length of the individual wire | 12 mm |
| Resistance to oil | yes |
| Flame resistance | yes |
| FO cable | |
| Number of fibers | 2 |
| Fiber | Polymer fiber, 980/1000 µm |
| Fiber type | POF fiber A4A |
| Transmission medium | FO |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Attenuation | ≤ 1.5 dB (at 650 nm (for each plug)) |
| Ambient conditions | |
| Degree of protection | IP20 |
| IP20 | |
| Ambient temperature (operation) | -20 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Resistance to oil | yes |
| Flame resistance | yes |
| Resistance to oil | yes |
| Item number | 1855432 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABLACA |
| Product key | ABLACA |
| GTIN | 4017918162696 |
| Weight per piece (including packing) | 16,1 g |
| Weight per piece (excluding packing) | 9,512 g |
| Customs tariff number | 85367000 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27440192 |
ETIM
| ETIM 9.0 | EC002943 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,36 kg CO2e |
Compatible products
Your advantages
Clear overview
For a variety of applications
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem