FOC-PT9:LC-OSA/2.5
-
Fiber optic cable
1208106
Fiber optic cable, design: LC, degree of protection: IP20, cable length: 2.5 m, number of positions: 12, 100 Gbps, connection method: LC, cable outlet: straight, color: green
Product details
Compatible products
Your advantages
Optimum attenuation values with APC polishing
Time saving and minimized risk of breakage with easy offsetting
Easy assignment thanks to 12 different colors
Future-proof, thanks to RoHS 2 conformity
Fire protection class UL 94-V0