AI-WM 1,5-8 WH
-
Ferrule
3240545
Ferrule with insulating collar that can be labeled. When using the magazine, the ferrules can be labeled with BLUEMARK.
Product details
Product type | Cable end sleeve |
Dimensional drawing |
|
Width | 4.6 mm |
Sleeve length | 8 mm |
Ferrule diameter | 2.1 mm |
Sleeve wall thickness | 0.15 mm |
Inner dimensions of the insulating collar | 3.4 mm |
Internal dimensions | |
Internal diameter | 1.8 mm |
Color | white (RAL 9010) |
Material | E-CU |
Flammability rating according to UL 94 | HB |
Coating | galvanically tin-plated |
Surface characteristics | Tin-plated |
Components | free from silicone and halogen |
External cable diameter | = 1.50 mm |
Technical data | |
Sleeve length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -40 °C ... 120 °C |
Permanent temperature | 105 °C (-40 °C no load / 0 °C dynamic load) |
Short-term temperature | 120 °C |
Item number | 3240545 |
Packing unit | 780 pc |
Minimum order quantity | 780 pc |
Sales key | BH3415 |
Product key | BH3415 |
GTIN | 4046356547772 |
Weight per piece (including packing) | 0,26 g |
Weight per piece (excluding packing) | 0,25 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27400201 |
ECLASS-15.0 | 27400201 |
ETIM
ETIM 9.0 | EC000005 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
BM E.CARD-CARTR. BK 101 - Ink cartridge 1569770
-
BM E.CARD-CARTR. CL 101 - Ink cartridge 1569984
-
BM E.CARD-CLEANING CARTR. 100 - Cleaning cartridge 1569768
-
BLUEMARK MAG AI-WM - Magazine 5146567
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK CLED - Printer 5147999
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
-
BLUEMARK ID - Printer 1003334
-
BLUEMARK ID COLOR - Printer 1002329
-
BLUEMARK CLED - Printer 5147999
-
BLUEMARK MAG AI-WM - Magazine 5146567
-
BLUEMARK CLED-FLUID-CARTR. - Ink cartridge 5146662
-
BLUEMARK FLUID-CARTRIDGE - Ink cartridge 5147421
Your advantages
Electrogalvanized
Ferrules made from electrolytic copper
Highly resistant and optimum printing quality thanks to modern UV printing technology
Crimping and marking in one step
Ferrules can be labeled with BLUEMARK
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem