AI 2,5-8 GY S1
-
Ferrule
1200164
Ferrule, Dimensions according to DIN 46228-4, with color-coded plastic collars according to NF C 63-023:1994-02, for processing with the CRIMPFOX 4 in 1, Length contact range: 8 mm, sleeve length: 14 mm, color: gray, number of strips: 10, number of sleeves per strip: 40