AI 2,5 -10 BU-1000
-
Ferrule
3203147
Ferrule, Length contact range: 10 mm, sleeve length: 17 mm, color: blue
Product details
Product type | Cable end sleeve |
Conductor category | stranded conductors, class 2, 5, 6 / B, C, K, M |
Product property | Made from soft tin-plated electrolytic copper |
Correspond to the requirements of DIN 46228-1 and UL 486F in terms of size | |
Plastic collar made of polypropylene | |
Halogen-free | |
Long/short-term temperature: +105°C/+120°C |
Conductor connection | |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG max. | 14 |
Stripping length | 13 mm |
Dimensional drawing |
|
Sleeve length | 17 mm |
Length contact range | 10 mm |
Maximum stripping length | 13 mm |
Ferrule diameter | 2.3 mm |
Sleeve wall thickness | 0.15 mm |
Insulating collar thickness | 0.3 mm |
Inner dimensions of the insulating collar | 4.2 mm |
Color | blue (RAL 5015) |
Material | CU-DHP |
Flammability rating according to UL 94 | HB |
Coating | galvanically tin-plated |
Surface characteristics | Tin-plated |
Components | free from silicone and halogen |
Technical data | |
Sleeve length | 17 mm |
Ambient conditions | |
Permanent temperature | 105 °C (-40 °C no load / 0 °C dynamic load) |
Short-term temperature | 120 °C |
Design according to standard | DIN 46228-4 |
UL 486F-E |
Item number | 3203147 |
Packing unit | 1.000 pc |
Minimum order quantity | 1.000 pc |
Sales key | BH3411 |
Product key | BH3411 |
Catalog page | Page 481 (C-3-2019) |
GTIN | 4046356079617 |
Weight per piece (including packing) | 0,166 g |
Weight per piece (excluding packing) | 0,15 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27400201 |
ETIM
ETIM 9.0 | EC000005 |
UNSPSC
UNSPSC 21.0 | 27121700 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
-
CRIMPFOX CENTRUS 6S - Crimping pliers 1213144
-
CRIMPFOX CENTRUS 6H - Crimping pliers 1213146
-
CRIMPFOX CENTRUS 10S - Crimping pliers 1213154
-
CRIMPFOX CENTRUS 10H - Crimping pliers 1213156
-
CRIMPFOX 2,5-M - Crimping pliers 1212719
-
CRIMPFOX 6-M - Crimping pliers 1212720
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
CRIMPFOX DUO 16S - Crimping pliers 1202877
Your advantages
The ferrules with plastic sleeve are made from soft tin-plated electrolytic copper
The insulation reliability of close connections is increased and the splicing of wires is prevented
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem