ST 1,5-TWIN WH
-
Feed-through terminal block
3037290
Feed-through terminal block, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 3, connection method: Spring-cage connection, Rated cross section: 1.5 mm2, cross section: 0.08 mm2 - 1.5 mm2, mounting type: NS 35/7,5, NS 35/15, color: white
Product details
| Product type | Multi-conductor terminal block |
| Number of connections | 3 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Rated surge voltage | 6 kV |
| Maximum power dissipation for nominal condition | 0.56 W |
| Number of connections per level | 3 |
| Nominal cross section | 1.5 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Spring-cage connection |
| Stripping length | 8 mm ... 10 mm |
| Internal cylindrical gage | A1 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
| Cross section AWG | 28 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 28 ... 16 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.14 mm² ... 1.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² |
| Nominal current | 17.5 A (with 1.5 mm² conductor cross-section) |
| Maximum load current | 17.5 A (in case of a 1.5 mm² conductor cross-section, the maximum load current must not be exceeded by the total current of all connected conductors.) |
| Nominal voltage | 500 V |
| Nominal cross section | 1.5 mm² |
| Rated data (ATEX/IECEx) | |
| Identification | II 2 GD Ex eb IIC Gb |
| Operating temperature range | -60 °C ... 85 °C |
| Ex-certified accessories | 3030488 D-ST 2,5-TWIN |
| 3030789 ATP-ST-TWIN | |
| 3036602 DS-ST 2,5 | |
| 1204504 SZF 0-0,4X2,5 | |
| 3022276 CLIPFIX 35-5 | |
| 3022218 CLIPFIX 35 | |
| List of bridges | Plug-in bridge / FBS 2-4 / 3030116 |
| Plug-in bridge / FBS 3-4 / 3030129 | |
| Plug-in bridge / FBS 4-4 / 3030132 | |
| Plug-in bridge / FBS 5-4 / 3030145 | |
| Plug-in bridge / FBS 10-4 / 3030158 | |
| Plug-in bridge / FBS 20-4 / 3030352 | |
| Bridge data | 16.5 A (1.5 mm²) |
| Ex temperature increase | 40 K (19.4 A / 1.5 mm²) |
| for bridging with bridge | 440 V |
| - At bridging between non-adjacent terminal blocks | 352 V |
| - At cut-to-length bridging with cover | 220 V |
| - At cut-to-length bridging with partition plate | 275 V |
| Rated insulation voltage | 400 V |
| output | (Permanent) |
| Ex level General | |
| Rated voltage | 440 V |
| Rated current | 17.5 A |
| Maximum load current | 17.5 A |
| Contact resistance | 1.43 mΩ |
| Ex connection data General | |
| Nominal cross section | 1.5 mm² |
| Rated cross section AWG | 16 |
| Connection capacity rigid | 0.08 mm² ... 1.5 mm² |
| Connection capacity AWG | 28 ... 16 |
| Connection capacity flexible | 0.08 mm² ... 1.5 mm² |
| Connection capacity AWG | 28 ... 16 |
| Width | 4.2 mm |
| Color | white (RAL 9010) |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Permissible humidity (storage/transport) | 30 % ... 70 % |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 35/7,5 |
| NS 35/15 |
| Item number | 3037290 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE2112 |
| Product key | BE2112 |
| GTIN | 4017918599669 |
| Weight per piece (including packing) | 6,62 g |
| Weight per piece (excluding packing) | 6,604 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 3-4 - Plug-in bridge 3030129
-
FBS 4-4 - Plug-in bridge 3030132
-
FBS 5-4 - Plug-in bridge 3030145
-
FBS 10-4 - Plug-in bridge 3030158
-
FBS 20-4 - Plug-in bridge 3030352
-
FBS 2-4 BU - Plug-in bridge 3030117
-
FBS 3-4 BU - Plug-in bridge 3030130
-
FBS 4-4 BU - Plug-in bridge 3030133
-
FBS 5-4 BU - Plug-in bridge 3030146
-
FBS 10-4 BU - Plug-in bridge 3036851
-
FBS 20-4 BU - Plug-in bridge 3030353
-
FBS 2-4 GY - Plug-in bridge 3030118
-
FBS 3-4 GY - Plug-in bridge 3030131
-
FBS 4-4 GY - Plug-in bridge 3030134
-
FBS 5-4 GY - Plug-in bridge 3030147
-
RB ST (2,5/4)-1,5 - Reducing bridge 3038943
-
B-STIFT - Marker pen 1051993
-
X-PEN 0,35 - Marker pen 0811228
-
D-ST 2,5-TWIN - End cover 3030488
-
DS-ST 2,5 - Cover segment 3036602
-
ATP-ST-TWIN - Partition plate 3030789
-
SZF 0-0,4X2,5 - Screwdriver 1204504
-
RPS - Reducing plug 0201647
-
D-ST 2,5-TWIN-0,8 OG - End cover 3030512
-
ST-IL - Mounting material 3039900
-
D-ST 2,5-TWIN OG - End cover 3036754
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
ZB 4 :UNBEDRUCKT - Zack marker strip 0805001
-
ZB 4 CUS - Zack marker strip 0824951
-
UC-TM 4 - Marker for terminal blocks 0818111
-
UC-TM 4 CUS - Marker for terminal blocks 0824573
-
UCT-TM 4 - Marker for terminal blocks 0828732
-
UCT-TM 4 CUS - Marker for terminal blocks 0829588
-
ZBF 4:UNBEDRUCKT - Zack Marker strip, flat 0808587
-
ZBF 4 CUS - Zack Marker strip, flat 0825023
-
UC-TMF 4 - Marker for terminal blocks 0818166
-
UC-TMF 4 CUS - Marker for terminal blocks 0824630
-
UCT-TMF 4 - Marker for terminal blocks 0828742
-
UCT-TMF 4 CUS - Marker for terminal blocks 0829651
-
MPS-MT - Test plug 0201744
-
MPS-IH WH - Insulating sleeve 0201663
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH BK - Insulating sleeve 0201731
-
ISH 1,5/0,2 - Insulating sleeve 3206131
-
ISH 1,5/0,5 - Insulating sleeve 3031034
-
PAI-4 - Test adapter 3030925
-
PS-4 - Test plug 3030970
-
DP PS-4 - Spacer plate 3036712
-
CLIPFIX 35 - End bracket 3022218
-
CLIPFIX 35-5 - End bracket 3022276
-
E/NS 35 N - End bracket 0800886
-
E/UK - End bracket 1201442
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem