IECEE CB Scheme
Approval ID: DE1-62884Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
800 V | 57 A | 1.5 - 10 |
cULus Recognized
Approval ID: E60425Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
600 V | 60 A | 16 - 6 | ||
Use group C | ||||
600 V | 60 A | 16 - 6 | ||
Use group F | ||||
1000 V | 60 A | 16 - 6 |