SSK 110 KER 1E
-
Feed-through terminal block
3058501
Feed-through terminal block, connection method: screw connection, cross section: 0.5 mm2 - 10 mm2, 20 - 8 AWG, width: 8.4 mm, color: white, mounting type: NS 32, insulation material: ceramic
Product details
| Number of connections | 2 |
| Number of rows | 1 |
| Potentials | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Number of connections per level | 2 |
| Nominal cross section | 6 mm² |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M4 |
| Tightening torque | 1.5 ... 1.8 Nm |
| Stripping length | 10 mm |
| Internal cylindrical gage | A4 |
| Connection in acc. with standard | IEC 60947-7-1 |
| Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
| Cross section AWG | 20 ... 8 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.5 mm² ... 6 mm² |
| Conductor cross-section, flexible [AWG] | 20 ... 10 (converted acc. to IEC) |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 6 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
| 2 conductors with same cross section, rigid | 0.5 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible | 0.5 mm² ... 2.5 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.5 mm² ... 2.5 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
| Nominal cross section | 6 mm² |
| Nominal current | 41 A |
| Maximum load current | 57 A (with 10 mm² conductor cross-section) |
| Nominal voltage | 800 V |
| Width | 8.4 mm |
| End cover width | 4 mm |
| Color | ivory |
| Material | Ceramics |
| Insulating material group | I |
| Surge voltage test | |
| Test voltage setpoint | 9.8 kV |
| Result | Test passed |
| Short-time withstand current 10 mm² | 0.57 kA |
| Result | Test passed |
| Power-frequency withstand voltage | |
| Test voltage setpoint | 2 kV |
| Result | Test passed |
| Mechanical data | |
| Open side panel | Yes |
| Mechanical strength | |
| Result | Test passed |
| Attachment on the carrier | |
| DIN rail/fixing support | NS 32 |
| Test force setpoint | 5 N |
| Result | Test passed |
| Test for conductor damage and slackening | |
| Rotation speed | 10 rpm |
| Revolutions | 135 |
| Conductor cross-section/weight | 0.5 mm² / 0.3 kg |
| 6 mm² / 1.4 kg | |
| 10 mm² / 2 kg | |
| Result | Test passed |
| Needle-flame test | |
| Time of exposure | 30 s |
| Result | Test passed |
| Ambient conditions | |
| Ambient temperature (storage/transport) | for a short time, not exceeding 24 h, -60 °C to +70 °C |
| Connection in acc. with standard | IEC 60947-7-1 |
| Mounting type | NS 32 |
| Item number | 3058501 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BE1211 |
| Product key | BE1211 |
| GTIN | 4046356712873 |
| Weight per piece (including packing) | 99,99 g |
| Weight per piece (excluding packing) | 99,99 g |
| Country of origin | Country of origin will be provided upon delivery. |
UNSPSC
| UNSPSC 21.0 | 39121410 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
Your advantages
Mounting on NS 32 G DIN rail
Compact design
Easy potential distribution thanks to chain bridging
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem