UK 2,5 B RD
-
Feed-through modular terminal block
3002164
Feed-through modular terminal block, nom. voltage: 800 V, nominal current: 24 A, number of connections: 2, number of positions: 1, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, NS 32, color: red
Product details
| Product type | Feed-through terminal block |
| Number of positions | 1 |
| Number of connections | 2 |
| Number of rows | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 8 kV |
| Level 1 above 1 below 1 | |
| Connection method | Screw connection |
| Screw thread | M3 |
| Tightening torque | 0.6 ... 0.8 Nm |
| Stripping length | 7 mm |
| Internal cylindrical gage | A3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Cross section AWG | 24 ... 12 (converted acc. to IEC) |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
| Flexible conductor cross-section (ferrule with plastic sleeve) | 0.25 mm² ... 1 mm² |
| 2 conductors with same cross section, rigid | 0.2 mm² ... 1 mm² |
| 2 conductors with same cross section, flexible | 0.25 mm² ... 1 mm² |
| 2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
| 2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1.5 mm² |
| Nominal current | 24 A |
| Nominal voltage | 800 V |
| Connection in acc. with standard | UL |
| Cross section AWG | 30 ... 12 (converted acc. to IEC) |
| Nominal current | 20 A |
| Nominal voltage | 300 V |
| Connection in acc. with standard | CSA |
| Cross section AWG | 22 ... 12 (converted acc. to IEC) |
| Nominal current | 25 A |
| Nominal voltage | 300 V |
| Width | 6.2 mm |
| End cover width | 1.5 mm |
| Color | red |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Insulating material | PA |
| Mechanical data | |
| Open side panel | Yes |
| Ambient conditions | |
| Ambient temperature (storage/transport) | -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
| Ambient temperature (assembly) | -5 °C ... 70 °C |
| Ambient temperature (actuation) | -5 °C ... 70 °C |
| Connection in acc. with standard | UL |
| CSA |
| Mounting type | NS 35/7,5 |
| NS 35/15 | |
| NS 32 |
| Item number | 3002164 |
| Packing unit | 50 pc |
| Minimum order quantity | 50 pc |
| Sales key | BE1211 |
| Product key | BE1211 |
| GTIN | 4055626188775 |
| Weight per piece (including packing) | 7,897 g |
| Weight per piece (excluding packing) | 7,897 g |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27250101 |
| ECLASS-15.0 | 27250101 |
ETIM
| ETIM 10.0 | EC000897 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
IS-K 4 - Bridge bar isolator 1302338
-
LB 10-6 BU - Bridge 0202280
-
LB 10-6 GY - Bridge 0202358
-
KB- 6-EX - Chain bridge 0201485
-
FBI 10- 6 - Fixed bridge 0203250
-
FB 3- 6-EX - Fixed bridge 0201469
-
FB 2- 6-EX - Fixed bridge 0201456
-
FB 10- 6-EX - Fixed bridge 0201281
-
FBI 100- 6 - Fixed bridge 0201650
-
FBI 20- 6 - Fixed bridge 0201867
-
FB 10- 6 - Fixed bridge 0201184
-
EB 3- 6 - Insertion bridge 0201142
-
EB 2- 6 - Insertion bridge 0201155
-
EB 10- 6 - Insertion bridge 0201139
-
USBR 2-7 - Bridge bar 2303239
-
USBRJ 2-7 - Bridge bar 2305538
-
SBRN 2-7 - Bridge bar 1413230
-
FBI 3- 6 - Fixed bridge 0203425
-
FBI 10- 6-EX - Fixed bridge 0203519
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
CLIPFIX 35 - End bracket 3022218
-
E/UK - End bracket 1201442
-
PSBJ 3/13/4 - Test plug strip 0201304
-
PSB 3/10/4 - Test plug strip 0601292
-
D-UK 2,5 BU - End cover 3001103
-
D-UK 2,5 - End cover 3001022
-
WS 5- 6 - Warning label 1004403
-
WS 4- 6 - Warning label 1004209
-
WS 3- 6 - Warning label 1004115
-
ZSR-EX - Screw 0200017
-
FB-150 METER - Fixed bridge 0201595
-
KSS 3- 6 - Short-circuit connector 0309523
-
KSS 6 - Short-circuit connector 0301547
-
PS-UK 2,5 B/Z-6 - Test plug 3001239
-
PS-UK 2,5 B/E - Test plug 3001132
-
RPS - Reducing plug 0201647
-
TS-KK 3 - Divider plate 2770215
-
ATP-UK - Partition plate 3003224
Your advantages
Universal foot which can be used on NS 35... and NS 32... DIN rails
The UK universal screw terminal block series has the typical features which are decisive for practical applications
Potential distribution via fixed bridges in the terminal center or insertion bridges in the clamping space
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem