EMLC (5,5X40)R CUS
-
Fabric label
0824351
Fabric label, Roll, can be ordered: by line, white (RAL 9010), labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 12, text field height: 40 mm, text field width: 5.5 mm
Product details
| Product type | Device marker |
| Product property | Low restoring force |
| Marking | |
| Number of individual labels | 12 |
| Number of individual labels per row | 12 |
| Identification technology | Thermal transfer |
| Width | 40.00 mm |
| Height | 5.50 mm |
| Depth | 0.15 mm |
| Length | 40 mm |
| Text field | |
| Text field width | 5.5 mm |
| Text field height | 40 mm |
| Foil strength | 130 µm |
| Adhesive strength | 28 µm |
| Adhesive | Acrylic |
| Color | white (RAL 9010) |
| Material | PA |
| Base element material | PA |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 125 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Moisture heat storage | |
| Specification | IEC 60068-2-78:2012-10 (following) |
| Result | Test passed |
| Duration | 96 h |
| Temperature for testing | 40 °C |
| Relative humidity | 93 % |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 0824351 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG8141 |
| Product key | BG8141 |
| GTIN | 4046356352277 |
| Weight per piece (including packing) | 0,78 g |
| Weight per piece (excluding packing) | 0,78 g |
| Customs tariff number | 49119900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
The EMLC label consists of a textile foil with very low restoring forces
Enables labels to be stuck over edges and curves
Labeling service: Phoenix Contact can custom-label all EMLC ... markers in accordance with your requirements
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem