PSR-SCP- 24DC/URD3/4X1/2X2/3
-
Extension module
2981732
1-channel contact extension with TBUS interface, 4 N/O contacts, 1 N/C contact, 1 confirmation current path, the contacts have an off-delay (0.3 … 3 s), Cat. 3, PL e in accordance with EN ISO 13849, plug-in terminal blocks with screw connection, width: 22.5 mm
Free download available.
Downloads
Product details
| Product family | PSRclassic |
| Application | Extension module |
| Control | 1-channel |
| Mechanical service life | approx. 107 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typical response time | typ. 20 ms (For Us manual, monitored start) |
| typ. 150 ms (For Us autostart) | |
| Typical release time | typ. 20 ms (At Us on demand via sensor circuit) |
| Delay time range | 0.3 s ... 3 s ±50 % |
| Recovery time | 1 s (following demand of the safety function) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V |
| Rated surge voltage/insulation | 4 kV / basic isolation (safe isolation, reinforced insulation and 6 kV between input circuit/N/C contacts and enabling current paths). |
| Supply | |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 94 mA (at US) |
| Power consumption at US | typ. 2.3 W |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Digital: K1/K2 | |
| Description of the input | safety-related |
| Protective circuit | Suppressor diode |
| Relay: Enabling current paths (27/28, 37/38, 47/48, 57/58) | |
| Output description | 2 N/O contacts in series, safety-related, floating |
| Number of outputs | 4 |
| Contact switching type | 4 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 15 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 0.4 W |
| Inrush current | min. 25 mA AC/DC |
| max. 6 A | |
| Switching capacity (360/h cycles) | 5 A (AC15) |
| Switching capacity (3600/h cycles) | 3 A (AC15) |
| 3 A (DC13) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 50 A2 (observe derating) |
| Switching frequency | 1 Hz |
| Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms, N/C contact 65/66: 72 W) |
| 288 W (48 V DC, τ = 0 ms, N/C contact 65/66: 144 W) | |
| 77 W (110 V DC, τ = 0 ms) | |
| 88 W (220 V DC, τ = 0 ms) | |
| 1500 VA (250 V AC, τ = 0 ms, N/C contact 65/66: 750 VA) | |
| Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
| 40 W (48 V DC, τ = 40 ms) | |
| 35 W (110 V DC, τ = 40 ms) | |
| 33 W (220 V DC, τ = 40 ms) | |
| Output fuse | 10 A gL/gG NEOZED (High demand) |
| 4 A gL/gG (Low demand) | |
| Relay: Confirmation current path (15/16) | |
| Output description | 2 NC in series, non-floating, safety-related |
| Number of outputs | 1 |
| Contact switching type | 1 confirmation current path |
| Contact material | AgSnO2 |
| Switching voltage | max. 26.4 V |
| Switching frequency | 1 Hz |
| Relay: Signaling current path (65/66) | |
| Output description | 2 N/C contacts parallel, non-safety-related, floating |
| Number of outputs | 1 |
| Contact switching type | 1 signaling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 15 V |
| max. 250 V AC/DC | |
| Switching power | min. 0.4 W |
| Inrush current | min. 25 mA |
| max. 3 A | |
| Limiting continuous current | 3 A |
| Switching frequency | 1 Hz |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Status display | 2 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 1 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2981732 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA233 |
| Product key | DNA233 |
| GTIN | 4046356103695 |
| Weight per piece (including packing) | 233,9 g |
| Weight per piece (excluding packing) | 228 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 8.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 34, 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | cb82a495-4de5-4c08-a704-e94a3c370246 |
| EF3.1 Climate Change | |
| CO2e kg | 3,363 kg CO2e |
Compatible products
Your advantages
Up to Cat. 3/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem