The configurable and individually scalable PSRmodular safety system is a flexible safety solution for monitoring your machine or system. The safe extension module provides the system with additional safe inputs.
    
  
  PSR-M-EF2-SDI16-SC
   - 
  Extension module
    
      1104888
      
      
    
  
      Safe extension module with 16 safe inputs, TBUS interface, up to SIL 3, Cat. 4/PL e, plug-in screw terminal block, TBUS connector included
      Free download available.
      Downloads
    
  Product details
| Note on application | |
| Note on application | Only for industrial use | 
| Product type | Safety device | 
| Application | Emergency stop | 
| Light grid | |
| Safety door | |
| Control | 1 and 2 channel | 
| Insulation characteristics | |
| Protection class | III | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 2 | 
| Times | |
| Response time | see user manual | 
| Restart time | min. 5 s (Boot time) | 
| max. 10 s (Boot time) | |
| Maximum power dissipation for nominal condition | 4.28 W (with max. permissible load) | 
| Nominal operating mode | 100% operating factor | 
| Interfaces | DIN rail TBUS for connection to the master module, supplied as standard | 
| Rated surge voltage/insulation | Basic insulation 4 kV between 24 V power supply and I/Os to the housing | 
| Supply | |
| Designation | A1/A2 | 
| Rated control circuit supply voltage US | 19.2 V DC ... 28.8 V DC | 
| Rated control circuit supply voltage US | 24 V DC -20 % / +20 % (external fuse, typically 4 A) | 
| Rated control supply current IS | typ. 40 mA | 
| Power consumption at US | typ. 0.96 W | 
| Inrush current | < 2.3 A (Δt = 1 ms at Us) | 
| Filter time | typ. 5 ms (at A1 in the event of voltage dips at Us) | 
| Protective circuit | Serial protection against polarity reversal | 
| Digital: IN1 ... IN16 | |
| Description of the input | Safety-related digital inputs | 
| IEC 61131-2 Type 2 | |
| Number of inputs | 16 | 
| Input voltage range "0" signal | 0 V DC ... 5 V DC | 
| Input voltage range "1" signal | 11 V DC ... 28.8 V DC | 
| Input current range "0" signal | < 1 mA | 
| Filter time | min. 3 ms ±2 ms (adjustable) | 
| max. 250 ms ±2 ms (adjustable) | |
| Test pulse rate ≥ 2x set filter time, min. Test pulse rate = 10 ms | |
| Cable length | max. 100 m (per input) | 
| Max. permissible overall conductor resistance | max. 1.2 kΩ (Input and reset circuit at US) | 
| Current consumption | typ. 7.5 mA (typ. with US) | 
| max. 9.5 mA (at a control voltage of 28.8 V DC) | |
| Clock: T1, T2, T3, T4 | |
| Output description | PNP, IEC 61131-2 Typ 0,1 | 
| Number of outputs | 4 | 
| Voltage | 24 V DC (via A1) | 
| Output voltage when switched off | max. 0.1 V | 
| Maximum inrush current | 1.1 A (Δt = 3 s at Us) | 
| Limiting continuous current | 100 mA (per channel) | 
| 400 mA (Total current of all outputs) | |
| Leakage current | max. 100 µA | 
| Test pulses | ≤ 200 µs (Test pulse duration) | 
| Test pulse rate = 8 x tCycle [ms] | |
| Short-circuit protection | Yes (self-limitation at 1.1 A) | 
| Cable length | max. 100 m (per output) | 
| Max. capacitive load | max. 470 nF | 
| Max. inductive load | max. 2.4 mH | 
| Discharging circuit | Yes, internal | 
| Connection technology | |
| pluggable | yes | 
| Conductor connection | |
| Connection method | Screw connection | 
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² | 
| Conductor cross-section AWG | 24 ... 12 | 
| Stripping length | 7 mm | 
| Screw thread | M3 | 
| Tightening torque | 0.5 Nm ... 0.6 Nm | 
| Status display | 1 x LED (green), 2 x LED (orange) | 
| 16 x LED (yellow) | |
| Operating voltage display | 1 x LED (green) | 
| Error indication | 2 x LED (red) | 
| Width | 22.61 mm | 
| Height | 112.58 mm | 
| Depth | 113.6 mm | 
| Color (Housing) | yellow (RAL 1018) | 
| Housing material | Polyamide PA non-reinforced | 
| Safety data | |
| Stop category | 0 | 
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (2-channel wiring) | 
| d (1-channel wiring) | |
| Safety data: IEC 61508 - High-demand for 2-channel wiring | |
| Safety Integrity Level (SIL) | 3 | 
| Safety data: IEC 61508 - High-demand for 1-channel wiring | |
| Safety Integrity Level (SIL) | 2 | 
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (2-channel wiring) | 
| 2 (1-channel wiring) | |
| Ambient conditions | |
| Degree of protection | IP20 | 
| Min. degree of protection of inst. location | IP54 | 
| Ambient temperature (operation) | -10 °C ... 55 °C (observe derating) | 
| Ambient temperature (storage/transport) | -20 °C ... 85 °C | 
| Maximum altitude | ≤ 2000 m (Above sea level) | 
| Max. permissible humidity (storage/transport) | 95 % (non-condensing) | 
| Max. permissible relative humidity (operation) | 95 % (non-condensing) | 
| Shock | 10g for Δt = 16 ms (continuous shock, 1000 shocks in each space direction) | 
| Vibration (operation) | 10 Hz ... 150 Hz, 2g | 
| CE | |
| Identification | CE-compliant | 
| Mounting type | DIN rail mounting | 
| Assembly note | Observe derating | 
| Mounting position | vertical or horizontal | 
| Item number | 1104888 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | DNA362 | 
| Product key | DNA362 | 
| GTIN | 4055626973302 | 
| Weight per piece (including packing) | 191 g | 
| Weight per piece (excluding packing) | 159 g | 
| Customs tariff number | 85371098 | 
| Country of origin | IT | 
ECLASS
| ECLASS-13.0 | 27371819 | 
| ECLASS-15.0 | 27371819 | 
| ECLASS-15.0 ASSET | 27250101 | 
ETIM
| ETIM 9.0 | EC001449 | 
UNSPSC
| UNSPSC 21.0 | 39122200 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Cost-effective safety solution with a high level of adaptability to individual requirements
        Fast startup, thanks to easy hardware and software configuration
        Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
        Low housing width of just 22.6 mm
        Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
        Suitable for elevator applications in accordance with EN 81-20
        PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem