Infrastructure charging socket for charging electric vehicles (EV) with alternating current (AC), compatible with type 2 Infrastructure Plugs, for installation at charging stations for E-Mobility (EVSE)
EV-T2M3SE12-3AC32A-0,7M6,0E10
-
Infrastructure charging socket
1627779
CHARX connect, Type 2, Infrastructure charging socket, 32 A , 480 V AC, length: 0.7 m, locking actuator: 12 V, 4-pos., Rear panel mounting, for charging electric vehicles (EV) with alternating current (AC), PHOENIX CONTACT logo, IEC 62196-2
Product details
| Product type | Infrastructure charging socket |
| Product family | CHARX connect |
| Application | for charging electric vehicles (EV) with alternating current (AC) |
| compatible with infrastructure charging plugs | |
| Charging standard | Type 2 |
| Charging mode | Mode 3, Case B |
| Affixed logo | PHOENIX CONTACT logo |
| Customer variations | On request |
| Type of signal transmission | Pulse width modulation |
| Note on the connection method | Crimp connection, cannot be disconnected |
| Charging power and current (AC charging (3-phase)) | |
| Type of charging current | AC 3-phase |
| Charging current | 32 A AC (3-phase) |
| Charging power | 26.6 kW (3-phase) |
| Charging power rating | 22 kW (32 A, 3-phase) |
| Rated voltage | 480 V |
| Pin assignment (Leistungskontakte) | |
| Number | 5 (L1, L2, L3, N, PE) |
| Rated voltage | 480 V AC |
| Rated current | 32 A |
| Pin assignment (Signalkontakte) | |
| Number | 2 (CP, PP) |
| Rated voltage | 30 V AC |
| Rated current | 2 A |
| Locking actuator | |
| Locking actuator | 12 V, 4-pos. |
| Top center position | |
| Possible power supply range at the motor | 9 V ... 16 V |
| Maximum voltage for locking detection | 30 V |
| Typical motor current for locking | 0.2 A |
| Reverse current of the motor | max. 1 A |
| Max. dwell time with reverse current | 1000 ms |
| Recommended adaptation time | 600 ms |
| Pause time after entry or exit path | 3 s |
| Service life insertion cycles | > 10000 load cycles |
| Lock recognition | available |
| Mechanical emergency release | available |
| Ambient temperature (operation) | -30 °C ... 50 °C |
| Cable length | 0.5 m |
| Cable structure | 4 x 0.5 mm² |
| Dimensional drawing |
|
| Max. wall thickness | max. 50.00 mm (Rear panel mounting, normative maximum specification for infrastructure plug) |
| max. 28.00 mm (Rear mounting, normative maximum specification for infrastructure plug when using protective cover 1405217) | |
| max. 10.00 mm (Front mounting, when using the locking mechanism) | |
| Bore dimensions | 60 mm x 60 mm |
| Cable length | 0.7 m (AC cables) |
| 0.5 m (Locking actuator cables) | |
| Cable structure | 5x 6.0 mm² + 2x 0.5 mm² |
| Mechanical data | |
| Insertion/withdrawal cycles | > 10000 |
| Insertion force | < 100 N |
| Withdrawal force | < 100 N |
| Ambient conditions | |
| Ambient temperature (operation) | -30 °C ... 50 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | 5000 m (above sea level) |
| Standards | |
| Standards/regulations | IEC 62196-2 |
| Mounting type Infrastructure charging socket | Rear panel mounting (0 to 90 degree frontal inclination possible) |
| Front mounting (only possible when the locking actuator is removed (see EV-T2M3SE…E00 versions)) | |
| Mounting type Protective cover | rear (available separately) |
| Mounting hole diameter | 7.00 mm (ø) |
| Item number | 1627779 |
| Packing unit | 1 pc |
| Minimum order quantity | 10 pc |
| Sales key | XWBADC |
| Product key | XWBADC |
| GTIN | 4055626355252 |
| Weight per piece (including packing) | 593 g |
| Weight per piece (excluding packing) | 567 g |
| Customs tariff number | 85444290 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121522 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
EV-T2SC - Protective cover 1405217
-
EV-T2SF - Panel-mount frame 1405218
-
EV-GBSCO - Protective cover 1623415
-
EV-GBSC - Protective cover 1623416
-
EV-GBSC-D6,5MM - Protective cover 1623888
-
EV-T2M3S-E-LOCK12V - Locking 1624129
-
EV-T2M3S-E-LOCK24V - Locking 1622317
-
EV-T2M3S-DRAINAGE-GASKET - Seal 1621668
-
EV-T2M3S-E-LOCK-GASKET - Seal 1621465
-
EM-CP-PP-ETH - AC charging controller 2902802
-
EV-CC-AC1-M3-CBC-SER-HS - AC charging controller 1622452
-
EV-CC-AC1-M3-CBC-SER-PCB - AC charging controller 1622453
-
EV-CC-AC1-M3-CBC-SER-PCB-XC-25 - AC charging controller 1627743
-
EV-CC-AC1-M3-CBC-SER-PCB-MSTB - AC charging controller 1627353
Your advantages
Complete product range
Uniform, space-saving installation space
Available with your logo on request - for consistent branding of your charging station
Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem