EV-RCM-C2-AC30-DC6
-
Differential current monitoring
1622451
The residual current module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current circuit breaker) is protected against potential DC residual currents. A 1 or 2-channel product version is available.
Product details
| Product family | CHARX control basic |
| Application | Residual current monitoring module (RCM) for AC charging controllers for private applications (EU/CN) |
| Operating elements | Test/reset button; 2 status LEDs |
| Number of charging points | 1 |
| Charging standard | Type 2 |
| Charging mode | Mode 3 |
| Charging controllers | |
| Number of charging points | 1 |
| Type of charging current | AC 3-phase |
| Current consumption | < 1 W |
| Power consumption | < 5 VA |
| Reload function | 3 switch-on attempts at intervals of 15 min. |
| Measuring current transducer | |
| Connection method | Connector |
| Supply | via RCM module |
| Diameter of measuring coil | 15 mm |
| Measuring range: Residual current | |
| Rated frequency fn | ≤ 2000 Hz |
| Nominal differential current | ± 300 mA (Peak) |
| Measuring range | 50 A (45 Hz ... 50 Hz) |
| Residual current IΔn | 30 mA |
| 6 mA | |
| Rated current In | 32 A |
| Tripping time for IΔn | < 180 ms |
| Response time for 2 x IΔn | < 70 ms |
| Tripping time for 5xIΔn | < 20 ms |
| Tripping time for IN | < 500 ms |
| Supply | |
| Supply voltage range | 100 V AC ... 240 V AC (nominal voltage range) |
| Max. current consumption | 22 mA |
| Nominal power consumption | < 0.5 W (No-load) |
| Frequency range | 45 Hz ... 60 Hz |
| Digital | |
| Description of the input | Plug-in; front |
| Switching | |
| Output name | Alarm relay 1 IΔn: AC and DC residual currents |
| Alarm relay 2 IΔn: AC and DC residual currents | |
| Maximum switching voltage | 250 V |
| Max. switching current | 5 A (1 N/O contact each) |
| Number of contacts as N/O contacts | 1 |
| Note regarding the switch contact | Quiescent current |
| Switching cycles | 10000 |
| Conductor connection | |
| Connection method | Spring-cage connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Others | |
| Number of interfaces | 2 (Measuring transducer) |
| Transmission length | max. 100 m (with shielded, twisted-pair data cable) |
| Number of interfaces | 2 (Error/Reset) |
| Width | 36 mm |
| Height | 90 mm |
| Depth | 70.50 mm |
| Ambient conditions | |
| Degree of protection | IP20 (Terminal blocks) |
| IP30 (Inserts) | |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Climatic class | according to IEC 60271/-1 / -2/ -3 |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| Standards | |
| Standards/regulations | IEC 61851-1 |
| Mounting position | any |
| Item number | 1622451 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | XWBBGA |
| Product key | XWBRYA |
| GTIN | 4055626040608 |
| Weight per piece (including packing) | 476,7 g |
| Weight per piece (excluding packing) | 443 g |
| Customs tariff number | 85362010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27144703 |
ETIM
| ETIM 9.0 | EC002889 |
UNSPSC
| UNSPSC 21.0 | 39121800 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-10
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
EV-CC-AC1-M3-CBC-SER-HS - AC charging controller 1622452
-
EV-CC-AC1-M3-CBC-SER-PCB - AC charging controller 1622453
-
EV-CC-AC1-M3-CBC-SER-PCB-XC-25 - AC charging controller 1627743
-
EV-CC-AC1-M3-CBC-SER-PCB-MSTB - AC charging controller 1627353
-
EV-CC-AC1-M3-CC-SER-HS - AC charging controller 1622459
-
EV-CC-AC1-M3-CC-SER-PCB - AC charging controller 1622460
-
EV-CC-AC1-M3-CC-SER-PCB-XC-25X - AC charging controller 1627742
-
EV-CC-AC1-M3-CC-SER-PCB-MSTB - AC charging controller 1627367
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem