Power over Ethernet splitter (PD) for separating power and data according to IEEE 802.3af and IEEE 802.3at. The Power over Ethernet splitter, which is suitable for industrial applications, enables the decoupling of Ethernet data with up to 1000 Mbps of the transmitted energy. The 24 V DC voltage is supplied to the PoE splitter in line with the application. Depending on the type of connected PoE supply (802.3af/802.3at), 10.5 W or 21.5 W are available to the terminal device on the splitter. This means that terminal devices without PoE interface such as WLAN or Bluetooth access points, IP phones or IP cameras can be easily connected to a PoE interface.
FL PD 1001 T GT
-
Ethernet module
2891042
Factoryline Power over Ethernet splitter (PD) for separating power and data according to IEEE 802.3af and at, no configuration required, can be used with 10, 100, 1000 Mbps networks, 24 V DC output voltage
Product details
| Width | 40 mm |
| Height | 100 mm |
| Depth | 109 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Color (Housing) | white aluminium (RAL 9006) |
| Housing material | Metal |
| Mounting type | DIN rail mounting |
| Ethernet (RJ45) | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission physics | Copper |
| Transmission length | 100 m (Total) |
| No. of channels | 1 (RJ45 ports) |
| No. of channels | 1 |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100/1000 Mbps |
| Transmission length | up to 100 m (complete system) |
| No. of channels | 1 (RJ45 ports) |
| Product type | Power over Ethernet devices |
| Type | Stand-alone |
| Operating mode | Mode transparent |
| MTTF | 1344.41 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 520.19 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 52.81 Years (SN 29500 standard, temperature 70°C, operating cycle 100%) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Local diagnostics | 24 V Output voltage Green LED |
| PoE PoE detection Yellow LED | |
| Test section | PoE-IN / 24V-Out 2.25 kV DC 1 min |
| PoE-IN / Eth-Out 2.25 kV DC 1 min | |
| PoE-IN/functional ground 2.25 kV DC 1 min | |
| 24 V supply / functional ground 2.25 kV DC 1 min | |
| Functional ground/Eth-Out 2.25 kV DC 1 min | |
| Transmission medium | Copper |
| Supply | |
| Supply voltage (DC) | 48 V DC (via PoE) |
| Supply voltage range | 44 V DC ... 57 V DC |
| Power supply connection | via PoE |
| Conductor connection | |
| Conductor cross-section | 0.14 mm² ... 1.5 mm² |
| Connection cross section AWG | 24 ... 12 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| Vibration (operation) | in acc. with IEC 60068-2-6: 5g, 150 Hz |
| Air pressure (operation) | 86 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (3500 m above sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) Criterion A |
| IEC 61000-4-3 (immunity to radiated interference) Criterion A | |
| IEC 61000-4-4 (burst) Criterion A | |
| IEC 61000-4-5 (surge) Criterion A | |
| IEC 61000-4-6 (immunity to conducted interference) Criterion A | |
| EN 55022 (emitted interference) Criterion A | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Functionality | |
| Basic functions | PD, conforms to IEEE 802.3af/at |
| Status display | LEDs: POE, 24 V DC |
| Item number | 2891042 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DNN142 |
| Product key | DNN142 |
| GTIN | 4046356076036 |
| Weight per piece (including packing) | 440,2 g |
| Weight per piece (excluding packing) | 420 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170401 |
| ECLASS-15.0 | 19170401 |
ETIM
| ETIM 10.0 | EC000734 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 972eddca-5370-496c-8e69-7b6f7115f422 |
| EF3.1 Climate Change | |
| CO2e kg | 3,466 kg CO2e |
Compatible products
Your advantages
Compact housing
IEEE 802.3af, at
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem