D-ZFKK 1,5-ICV-5,08
-
End cover
1876958
End cover, pitch: 5.08 mm, width: 2 mm, height: 40 mm, number of positions: 1, color: gray
End cover, pitch: 5.08 mm, width: 2 mm, height: 40 mm, number of positions: 1, color: gray