EMC nut, for threads M32 x 1.5, color: silver-colored
Product details
Thread type
M32
Dimensional drawing
Length
5.7 mm
Diameter
32 mm
Connecting thread diameter
32 mm
Wrench size, counter nut
36 mm
Hexagon angular dimension
40 mm
Thread type connection side
M32 x 1.5
Thread pitch
1.5 mm
Material
Brass, nickel-plated
Halogen-free
yes
Ambient conditions
Ambient temperature (operation)
-70 °C ... 220 °C
Assembly note
for EMC cable glands, for removing a non-conductive surface coating
Item number
1411271
Packing unit
50 pc
Minimum order quantity
50 pc
Sales key
AF7DZX
Product key
AF7DZX
GTIN
4046356924023
Weight per piece (including packing)
13,673 g
Weight per piece (excluding packing)
12,84 g
Customs tariff number
74198090
Country of origin
IN
ECLASS
ECLASS-13.0
27140807
ECLASS-15.0
27140807
ETIM
ETIM 9.0
EC000879
UNSPSC
UNSPSC 21.0
31161700
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.