HC-B 16-TMS-100/O1STM32G-EMV
-
EMC housing
1690189
HEAVYCON ADVANCE EMV sleeve housing B16, with screw locking, height 100 mm, with 1x M32 thread, straight cable outlet
Product details
| General | For contact inserts HC-B16, BB32, D40, DD72, HS6, HV6, M, K |
| Product type | Housing with screw locking |
| Housing type | Sleeve housing |
| Application | EMC |
| Type | B16 |
| Type of the screw connection | 1x M32 |
| Fixing screws | M6 |
| Cable outlet | straight |
| Tightening torque | 3 Nm (Locking screw) |
| Dimensional drawing |
|
| Width | 57 mm |
| Height | 100 mm |
| Length | 126 mm |
| Installation dimensions | |
| Width of the assembly cutout | 35 mm |
| Length of the assembly cutout | 86 mm |
| Seal material | NBR, conductive |
| Housing material | Die-cast aluminum |
| Housing surface material | EMC coating, silver |
| Locking latch material | Stainless steel |
| Ambient conditions | |
| Degree of protection | IP66 |
| IP68 (0.2 bar/24 h) | |
| IP69K | |
| Enclosure rating (NEMA) | 4 (NEMA 250) |
| 4X (NEMA 250) | |
| 6P (NEMA 250) | |
| NEMA 250 | |
| Ambient temperature (operation) | -40 °C ... 125 °C |
| Mechanical data | |
| Type of the screw connection | 1x M32 |
| Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
| To ensure optimum shielding, any insulating power coating must be removed from the profile gasket area on the control cabinet panel. Tightening torque of locking screw: 3 Nm. | |
| Fixing screws | M6 |
| Item number | 1690189 |
| Packing unit | 10 pc |
| Minimum order quantity | 1 pc |
| Product key | AF7AAA |
| GTIN | 4017918822484 |
| Weight per piece (including packing) | 357,02 g |
| Weight per piece (excluding packing) | 357,02 g |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440202 |
| ECLASS-15.0 | 27440202 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 16-TMS-SD-IP50 - Protective cover 1690752
-
HC-B 16-TMS-SD-IP65 - Protective cover 1690794
-
G-INS-M32-M68N-PNES-GY - Cable gland 1411127
-
G-INS-M32-M68N-PNES-BK - Cable gland 1411136
-
G-INS-M32-M68N-NNES-S - Cable gland 1411166
-
HC-M-KV-M32(19-27) - Cable gland 1646010
-
G-INSEC-M32-M68N-NCRS-S - Cable gland 1411191
-
HC-M-KV-Z-M32 - Cable gland 1646162
-
HC-M-KV-T-M32 - Cable gland 1646201
-
REDUC-M-KV-M32/M25 - Reducing adapter 1647637
-
ENLAR-M-KV-M32/M40 - Extension adapter 1647682
-
HC-M-BS-M32 - Screw plug 1645862
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem