HC-B 10-TMS-100/O1STM25G-EMV
-
EMC housing
1690024
HEAVYCON ADVANCE EMV sleeve housing B10, with screw locking, height 100 mm, with 1x M25 thread, straight cable outlet
Product details
General | For contact inserts HC-B10, BB18, DD42, M, K8/24 |
Product type | Housing with screw locking |
Housing type | Sleeve housing |
Application | EMC |
Type | B10 |
Type of the screw connection | 1x M25 |
Fixing screws | M6 |
Cable outlet | straight |
Tightening torque | 3 Nm (Locking screw) |
Dimensional drawing |
|
Width | 57 mm |
Height | 100 mm |
Length | 105 mm |
Installation dimensions | |
Width of the assembly cutout | 35 mm |
Length of the assembly cutout | 65 mm |
Seal material | NBR, conductive |
Housing material | Die-cast aluminum |
Housing surface material | EMC coating, silver |
Locking latch material | Stainless steel |
Ambient conditions | |
Degree of protection | IP66 |
IP68 (0.2 bar/24 h) | |
IP69K | |
Enclosure rating (NEMA) | 4 (NEMA 250) |
4X (NEMA 250) | |
6P (NEMA 250) | |
NEMA 250 | |
Ambient temperature (operation) | -40 °C ... 125 °C |
Mechanical data | |
Type of the screw connection | 1x M25 |
Assembly note | In order to guarantee that the protective conductor contact functions even when plugged in at an angle, the two panel-mount flanges must have sufficient electrical contact with the metal mounting panel. |
To ensure optimum shielding, any insulating power coating must be removed from the profile gasket area on the control cabinet panel. Tightening torque of locking screw: 3 Nm. | |
Fixing screws | M6 |
Item number | 1690024 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | AF7AAA |
GTIN | 4017918822446 |
Weight per piece (including packing) | 327,4 g |
Weight per piece (excluding packing) | 327,4 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440202 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
HC-B-AF-SET - Panel-mount flange 1604638
-
HC-B 10-TMS-SD-IP50 - Protective cover 1690749
-
HC-B 10-TMS-SD-IP65 - Protective cover 1690781
-
G-INS-M25-M68N-PNES-GY - Cable gland 1411126
-
G-INS-M25-M68N-PNES-BK - Cable gland 1411134
-
G-INS-M25-M68N-NNES-S - Cable gland 1411165
-
HC-M-KV-M25(14-21) - Cable gland 1646007
-
G-INSEC-M25-S68N-NCRS-S - Cable gland 1411190
-
HC-M-KV-Z-M25 - Cable gland 1646159
-
HC-M-KV-T-M25 - Cable gland 1646191
-
REDUC-M-KV-M25/M20 - Reducing adapter 1647624
-
ENLAR-M-KV-M25/M32 - Extension adapter 1647679
-
HC-M-BS-M25 - Screw plug 1645859
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem