MCS-112X90X52-IP40-7035 - Electronics housing
1524058

Electronics housing, color: light gray (similar RAL 7035), degree of protection: IP40, dimensions: 112 x 90 x 52 mm, includes upper housing part, lower housing part, screws for housing and PCB mounting

Product details








Compatible products



Your advantages

Convenient operation during device installation and maintenance thanks to optional hinges on the housing cover
Flexible mounting thanks to the optional adapter plate
Safe operation with the right degree of protection
Individualized product selection due to the modular system
Optimized PCB installation: PCB can be installed in a nearly horizontal orientation thanks to the angled housing edge

Frequently asked questions


Where can I mount the housing?

The housing can be mounted on walls, masts, aluminum profiles, or even DIN rails – an optional adapter plate makes this possible.


How is the housing mounted on or removed from the adapter plate?

Mounting is tool-free. The housing is latched onto the adapter plate during mounting. You can also secure the housing with screws (can be ordered separately). To remove the housing, remove the screws (if used) and use a screwdriver or similar to leve... View more

Mounting is tool-free. The housing is latched onto the adapter plate during mounting. You can also secure the housing with screws (can be ordered separately). To remove the housing, remove the screws (if used) and use a screwdriver or similar to lever out the latching mechanisms via the recesses in the adapter plate.

View less

What colors and other customization options are there?

You put your custom housing together using the modular system. Several RAL colors are available. Furthermore, different frame versions and additional accessories can be combined in different ways. Please ask us for further customer-specific customizations.


Can the components be connected together?

A living hinge, which can also be retrofitted, keeps the cover on the housing and keeps the hands free.


What is the IP degree of protection of the housing?

The housing is available in IP40 or IP65/IP67 versions.


What colors are there, and what colors are possible?

The housing and the adapter plate are available in RAL7035 (light gray). The frames are available in the color versions RAL7035 (light gray), RAL9005 (jet black), RAL5015 (sky blue), and RAL1018 (zinc yellow). Customer-specific color versions can be requested. 


What application options are there?

The housings are particularly suitable for use in building technology or industry. However, due to the versatile and robust housing, other areas of application are also possible.