ME MAX 17,5 3-3 GN
-
Electronics housing
2707987
DIN rail housing, Tall design, with vents, width: 17.5 mm, height: 99 mm, depth: 114.5 mm, color: green (similar RAL 6021), cross connection: DIN rail bus connector, number of positions cross connector: 5
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | Please observe the application note in the download area. |
Product type | Complete housing |
Housing type | DIN rail housing |
Product family | ME MAX.. 3-3 |
Number of positions | 12 |
24 | |
Max. number of positions | 24 (pitch: 3.5 mm) |
18 (pitch: 5 mm) | |
12 (pitch: 7.25 mm/7.5 mm) | |
Number of rows | 3 |
Ventilation openings present | yes |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Depth from top edge of DIN rail | 107 mm |
PCB design | |
PCB thickness | 1.4 mm ... 1.8 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Power dissipation single housing for 20 °C | |
Ambient temperature | 20 °C |
Reduction factor | 1 |
Mounting position | vertical |
Power dissipation | 5.2 W |
Power dissipation single housing for 30 °C | |
Ambient temperature | 30 °C |
Reduction factor | 0.91 |
Mounting position | vertical |
Power dissipation | 4.7 W |
Power dissipation single housing for 40 °C | |
Ambient temperature | 40 °C |
Reduction factor | 0.81 |
Mounting position | vertical |
Power dissipation | 4.2 W |
Power dissipation single housing for 50 °C | |
Ambient temperature | 50 °C |
Reduction factor | 0.7 |
Mounting position | vertical |
Power dissipation | 3.6 W |
Power dissipation single housing for 60 °C | |
Ambient temperature | 60 °C |
Reduction factor | 0.57 |
Mounting position | vertical |
Power dissipation | 3 W |
Power dissipation single housing for 70 °C | |
Ambient temperature | 70 °C |
Reduction factor | 0.49 |
Mounting position | vertical |
Power dissipation | 2.55 W |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Mechanical strength / tumbling barrel | |
Specification | IEC 60998-1:2002-12 |
Height of fall | 50 cm |
Frequency | 10 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Half-sine |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Number of PCB holders | 1 |
Type of PCB mount | Latching |
Thickness of the PCB | 1.4 mm ... 1.8 mm |
Mounting type | DIN rail mounting |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 2707987 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Product key | ACHABA |
GTIN | 4017918914233 |
Weight per piece (including packing) | 57,62 g |
Weight per piece (excluding packing) | 48,058 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MCO 1,5/ 4-G1R-3,5 KMGY - PCB header 2278377
-
MC 1,5/ 4-ST-3,5 GY7035 - PCB connector 1769074
-
FMC 1,5/ 4-ST-3,5 GY7035 - PCB connector 1773578
-
FK-MCP 1,5/ 4-ST-3,5 GY7035 - PCB connector 1773594
-
MSTBO 2,5/ 3-G1L KMGY - PCB header 2853750
-
MSTBO 2,5/ 3-G1R KMGY - PCB header 2853763
-
MSTBO 2,5/ 3 G1L THRR44 BK - PCB header 2915216
-
MSTBO 2,5/ 3 G1R THRR44 BK - PCB header 2915229
-
MSTBO 2,5/ 3-G1PL GY7035 - PCB header 2200328
-
MSTBO 2,5/ 3-G1PR GY7035 - PCB header 2200329
-
PSPT 2,5/ 3-ST KMGY - PCB connector 2202345
-
MSTBT 2,5 HC/ 3-STP GY7035 - PCB connector 2200333
-
GMSTBO 2,5 HV/ 2-GL-7,25 THR - PCB header 2199867
-
GMSTBO 2,5 HV/ 2-GR-7,25 THR - PCB header 2199760
-
GMSTBT 2,5 HV/2-ST-7,25 GY7035 - PCB connector 2199757
-
ME MAX B-17,5 KMGY - Filler plug 2706959
-
MSTBO 2,5/ 3-G1L KMGY AU - PCB header 1077605
-
MSTBO 2,5/ 3-G1R KMGY AU - PCB header 1077606
-
MKDSO 1,5/ 4-L-3,5 KMGY - PCB terminal block 2278432
-
MKDSO 1,5/ 4-R-3,5 KMGY - PCB terminal block 2278429
-
MKDSO 2,5/ 3-L KMGY - PCB terminal block 2854102
-
MKDSO 2,5/ 3-R KMGY - PCB terminal block 2854092
-
MKDSO 2,5 HV/ 2L-7,5 KMGY - PCB terminal block 2199676
-
MKDSO 2,5 HV/ 2R-7,5 KMGY - PCB terminal block 2199773
-
FKDSO 2,5/ 3-L KMGY - PCB terminal block 2200318
-
FKDSO 2,5/ 3-R KMGY - PCB terminal block 2200317
-
ME FE-CONTACT - Functional ground contact 2908294
-
ME MAX B-17,5 KMGY - Filler plug 2706959
-
HS LC-H-D3/ R1XC1 - Fiber optic 2202313
-
HS LC-H-5X2/ R1XC1 - Fiber optic 2202314
-
HS LC-H-D3/ R2XC1-5,08 - Fiber optic 2202315
-
HS LC-H-D2/ R2XC1-2,54 - Fiber optic 2202316
-
HS LC-H-D2/ R2XC2-2,54 - Fiber optic 2202317
-
HS LC-H-D2/ R2XC5-2,54 - Fiber optic 2202318
-
HS LC-H-D2/ R2XC10-2,54 - Fiber optic 2202319
-
HS LC-H-D2C/ R2XC1-2,54 - Fiber optic 1036658
-
HS LC-H-D2C/ R2XC2-2,54 - Fiber optic 1043044
-
HS LC-H-D2C/ R2XC5-2,54 - Fiber optic 1071310
-
HS LC-H-D2C/ R2XC10-2,54 - Fiber optic 1071314
-
ME MF 17,5 - Base latch 2908281
-
ME BUS FE CONTACT - Functional ground contact 2278076
-
ME 17,5 TBUS 1,5/ 5-ST-3,81 KMGY - DIN rail bus connector 2713645
-
ME 17,5 TBUS 1,5/4P1S KMGY - DIN rail bus connector 2201731
-
ME 17,5 TBUS ADAPTER KMGY - DIN rail bus connector 2201757
-
PCO 17,5-L KMGY - Power connector 2201684
-
ME MAX TBUS BS KMGY - Filler plug 2199650
-
E/ME TBUS NS35 GY - End bracket 2713780
-
MC 1,5/ 5-ST-3,81 AU - PCB connector 1860883
-
IMC 1,5/ 5-ST-3,81 - PCB connector 1857919
-
PBR 42A BU - Cross connection 2201916
-
PBR 42A GY - Cross connection 2201917
-
PBR 42A RD - Cross connection 2201915
-
ME-SAS - Shield connection clamp 2853899
-
CR MSTBO-G1 - Coding section 2199618
Your advantages
Can be mounted on the DIN rail
With DIN-rail-mountable bus connector and power connector system as an option
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem