-25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly)
-5 °C ... 70 °C
Ambient temperature (actuation)
-5 °C ... 70 °C
Permissible humidity (storage/transport)
30 % ... 70 %
Item number
1029279
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
BE6114
Product key
BE6114
GTIN
4055626531359
Weight per piece (including packing)
157,4 g
Weight per piece (excluding packing)
157,4 g
Customs tariff number
85389099
Country of origin
PL
ECLASS
ECLASS-13.0
27250304
ECLASS-15.0
27250304
ETIM
ETIM 10.0
EC002555
UNSPSC
UNSPSC 21.0
20122000
CSA
Approval ID: 13631
cUL Recognized
Approval ID: FILE E 60425
UL Recognized
Approval ID: FILE E 60425
EU RoHS
Fulfills EU RoHS substance requirements
Yes
Exemption
6(c)
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.