CSA
Approval ID: 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 26 - 10 | ||
| C | ||||
| 300 V | 30 A | 26 - 10 | ||
| D | ||||
| 600 V | 5 A | 26 - 10 | ||
DNV
Approval ID: TAE00001S9cULus Recognized
Approval ID: E60425| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 26 - 10 | ||
| Multi-conductor connection | 300 V | 30 A | 26 - 14 | |
| C | ||||
| 300 V | 30 A | 26 - 10 | ||
| Multi-conductor connection | 300 V | 30 A | 26 - 14 | |
| D | ||||
| 600 V | 5 A | 26 - 10 | ||
| Multi-conductor connection | 600 V | 5 A | 26 - 14 | |
ATEX
Approval ID: KEMA06ATEX0017UEAC Ex
Approval ID: KZ 7500525010101950IECEx
Approval ID: IECEx KEM 06.0013UCCC
Approval ID: 2020322313000622UKCA-EX
Approval ID: DEKRA 21UKEX0305UUL Comp Hazloc CA US
Approval ID: E192998| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 30 A | 26 - 10 | ||
| C | ||||
| 300 V | 30 A | 26 - 10 | ||