LR
Approval ID: LR2371832TAIECEx
Approval ID: IECExPTB10.0046UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 440 V | 23 A | 0.2 - 4 | |
Only rigid conductors | 440 V | 27 A | 0.2 - 6 |
ATEX
Approval ID: PTB09ATEX1112UNominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Only flexible conductors | 440 V | 23 A | 0.2 - 4 | |
Only rigid conductors | 440 V | 27 A | 0.2 - 6 |