FDX-20 series DIN rail distributor for Plug and Play connection, equipped with 6x LC Quad couplings and 1x M17 MPO 24-pos. socket, socket attached on the underside (upon request, the socket can also be attached on the top). Housing (2-part) prepared for DIN rail mounting through the rear-side adapter (this can also be mounted on the side)
FOC-PP-17S24-LCD12-OM1
-
Distributor
1208053
Distributor, design: Rail-mountable module, degree of protection: IP20, number of positions: 24, material: Metal, connection method: M17 circular connector, cable outlet: above and below, housing size: 1, color: gray, Ethernet
Product details
Product type | Network distributor box |
Type | Rail-mountable module |
Sensor type | Ethernet |
Number of positions | 24 |
Connection profile | LC-Duplex |
No. of conductors | 24 |
Number of module slots | 6 |
Number of slots | 24 |
Protective cover | yes |
Cable outlet | above and below |
Attenuation | ≤ 0.6 dB |
Transmission medium | FO |
Connection technology | |
Connection method | M17 circular connector |
Width | 40 mm |
Height | 130 mm |
Depth | 115 mm |
Housing | |
Housing width | 40 mm |
Mechanical characteristics | |
Ferrule diameter | 1.25 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Ferrule material | PPS |
Housing material | Metal |
Housing surface material | Powder-coated, gray (metal housing) |
Cable type | Multimode fiberglass |
Cable type | Fan out |
External cable diameter | ≤ 12.00 mm (of 6 mm) |
6 mm ... 12 mm | |
Individual wire diameter | 2 mm |
FO cable | |
Number of fibers | 24 |
Fiber | GOF |
Fiber type | Multimode fiberglass 62.5/125 µm |
Transmission medium | FO |
Attenuation | ≤ 0.6 dB |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | -5 °C ... 55 °C |
Mounting type | DIN rail mounting |
Assembly note | Option for flexible replugging of DIN rail adapter |
Item number | 1208053 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNHBC |
Product key | ABNHBC |
GTIN | 4063151275082 |
Weight per piece (including packing) | 602,3 g |
Weight per piece (excluding packing) | 536,469 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170113 |
ECLASS-15.0 | 19170113 |
ETIM
ETIM 9.0 | EC001130 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FOC-17P24-17P24-GL03/10 - Connecting cable 1087149
-
FOC-17P24-17P24-GL03/20 - Connecting cable 1087150
-
FOC-17P24-17P24-GL03/30 - Connecting cable 1087152
-
FOC-17P24-17P24-GL03/40 - Connecting cable 1087153
-
FOC-17P24-17P24-GL03/50 - Connecting cable 1087154
-
FOC-17P24-17P24-GL03/100 - Connecting cable 1087125
-
FOC-17P24-17P24-GL03/160 - Connecting cable 1087134
-
FOC-17P24-17P24-GL03/200 - Connecting cable 1087116
-
FOC-FR19:1U-17S24-LCD12-OM1 - Patch panel 1087109
-
FOC-FR19:1U-217S24-LCD24-OM1 - Patch panel 1087112
-
FOC-LC:PA-LC:PA-OM1:D01/0.5 - FO patch cable 1144197
-
FOC-LC:PA-LC:PA-OM1:D01/1 - FO patch cable 1146497
-
FOC-LC:PA-LC:PA-OM1:D01/2 - FO patch cable 1146505
-
FOC-LC:PA-LC:PA-OM1:D01/3 - FO patch cable 1111843
-
FOC-LC:PA-LC:PA-OM1:D01/5 - FO patch cable 1146514
-
FOC-LC:PA-LC:PA-OM1:D01/10 - FO patch cable 1146520
-
FOC-17P24-17P24-GL03/60 - Connecting cable 1087148
-
FOC-17P24-17P24-GL03/70 - Connecting cable 1087155
-
FOC-17P24-17P24-GL03/80 - Connecting cable 1087156
-
FOC-17P24-17P24-GL03/90 - Connecting cable 1087127
-
FOC-17P24-17P24-GL03/110 - Connecting cable 1087128
-
FOC-17P24-17P24-GL03/120 - Connecting cable 1087130
-
FOC-17P24-17P24-GL03/130 - Connecting cable 1087132
-
FOC-17P24-17P24-GL03/140 - Connecting cable 1087123
-
FOC-17P24-17P24-GL03/150 - Connecting cable 1087133
-
FOC-17P24-17P24-GL03/170 - Connecting cable 1087122
-
FOC-17P24-17P24-GL03/180 - Connecting cable 1087120
-
FOC-17P24-17P24-GL03/190 - Connecting cable 1087117
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Reduced installation time with plug-and-play
Pin assignment straight in line in a link
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Transmission rate up to 1000 Mbps
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem