FDX 20 series DIN rail distributor box without pigtails, assembled with 6x LC duplex coupling, multimode made from plastic. Splice holder for separately available shrink and crimp splicing protection, on a patented splice comb made from powder-coated sheet steel. Cable insertion possible via cable gland from above or below. Housing, 2-part, prepared for DIN rail mounting through the rear-side adapter. The adapter can also be mounted on the side.
Scope of supply:
DIN rail housing with integrated splice comb (mounted), assembled with 6x LC duplex coupling, 1x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-LCD6-MM
-
Distributor
1019710
Distributor, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray
This product needs further products for operation.
Mandatory accessories
Product details
| Order information: | Wire pigtails must be ordered separately |
| Housing type | DIN rail adapter |
| Series | FDX 20 series |
| Type | Rail-mountable module |
| Connection profile | LC-Duplex |
| No. of cable outlets | 2 |
| Number of module slots | 6 |
| Number of slots | 12 |
| Type of the screw connection | M20 x 1.5 |
| Protective cover | yes |
| Cable outlet | above and below |
| Transmission medium | FO |
| Connection technology | |
| Connection method | Splicing |
| Width | 40 mm |
| Height | 130 mm |
| Depth | 115 mm |
| Housing | |
| Housing width | 40 mm |
| Mechanical characteristics | |
| Ferrule diameter | 1.25 mm |
| Color | gray |
| Flammability rating according to UL 94 | V0 |
| Ferrule material | Zirconia ceramics |
| Housing material | Metal |
| Housing surface material | Powder-coated, gray |
| Cable type | Fiberglass |
| External cable diameter | 6 mm ... 12 mm |
| External cable diameter | 6 mm ... 12 mm |
| FO cable | |
| Fiber | GOF |
| Fiber type | Multi-mode fiberglass |
| Transmission medium | FO |
| Mechanical data | |
| Type of the screw connection | M20 x 1.5 |
| Insertion/withdrawal cycles | ≥ 500 |
| Ambient conditions | |
| Degree of protection | IP20 (according to IEC 60529) |
| IP20 | |
| Ambient temperature (operation) | -40 °C ... 85 °C (Category OPhd+) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | 0 °C ... 50 °C |
| Mounting type | DIN rail mounting |
| Assembly note | Option for flexible replugging of DIN rail adapter |
| Item number | 1019710 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABNGAB |
| Product key | ABNGAB |
| GTIN | 4055626701042 |
| Weight per piece (including packing) | 677,3 g |
| Weight per piece (excluding packing) | 574,91 g |
| Customs tariff number | 85367000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170113 |
| ECLASS-15.0 | 19170113 |
ETIM
| ETIM 9.0 | EC001130 |
UNSPSC
| UNSPSC 21.0 | 43223300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-ST:PA-OM2:D01/1 - Fiber optic cable 1115588
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-LC:PA-LC:PA-OM4:D01/1 - FO patch cable 1115625
-
FOC-LC:PA-SC:PA-OM4:D01/1 - FO patch cable 1115601
-
FOC-LC:PA-LC:PA-OM1:D01/1 - FO patch cable 1146497
-
FOC-LC:PA-SC:PA-OM1:D01/1 - FO patch cable 1146498
-
FOC-LC:PA-ST:PA-OM1:D01/1 - FO patch cable 1146499
-
FOC-LC:PA-SC:PA-OM3:D01/1 - FO patch cable 1185480
-
FOC-LC:PA-LC:PA-OM3:D01/1 - FO patch cable 1185473
-
FOC-PT9:LC-OM1/2.5 - Fiber optic pigtail set with 12 pigtails 1250833
-
FOC-PT9:LC-OM2/2.5 - Fiber optic pigtail set with 12 pigtails 1208101
-
FOC-PT9:LC-OM3/2.5 - Fiber optic pigtail set with 12 pigtails 1208103
-
FOC-PT9:LC-OM4/2.5 - Fiber optic pigtail set with 12 pigtails 1208104
-
FOC-OE-OE-GMB-U-OM4-12/... - FO cable 1286209
-
FOC-OE-OE-GL-U-OM4-12/... - FO cable 1286220
-
FOC-OE-OE-GL-U-OM3-12/... - FO cable 1286221
-
FOC-OE-OE-GL-U-OM2-12/... - FO cable 1286222
-
FOC-OE-OE-GL-U-OM1-12/... - FO cable 1286223
-
FOC-LC:A-LC:A-GZ03/... - FO patch cable 1405690
-
FOC-LC:A-LC:A-GZ02/... - FO patch cable 1405689
-
FOC-LC:A-LC:A-GZ01/... - FO patch cable 1405688
-
FOC-LC:A-LC:A-GZ04/... - FO patch cable 1413788
-
FOC-TOOL-FERRULECLEANER-1.25 - FO accessories 1407032
-
FOC-TOOL-STICKCLEANER-1.25 - FO accessories 1407000
-
A-INSP-M20-68N-P-LG - Screw plug 1424519
-
WP-CN PA M20 - Counter nut 3241134
-
SF-PH 1-80 - Screwdriver 1212559
-
SF-SL 1,0X5,5-150 - Screwdriver 1212552
-
E/NS 35 N - End bracket 0800886
-
NBC-PP-G1PGY - DIN rail adapter 1041740
-
FL DIN RA - DIN rail adapter 2891053
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
TML (104X10)R - Marker strip 0801835
-
TML (EX9,5)R TR - Marker strip 0816634
-
EMLS (70X32)R SR - Safety label with special adhesive 0800346
-
EML-HA (76X51)R - Label for rough surfaces 0830609
-
PML-W100 (25X25)R - Warning label 0830429
-
LS-EMLP (60X15) WH - Device marker 0831696
-
WML-RFID/HF 14 (25X19)R - Cable marker 0803386
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Perfectly sized and patented pigtail tray for convenient splicing and compact bending radii.
For easy field connection
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem