BV
Approval ID: 59146/A0 BVDNV
Approval ID: TAE00002TT-05Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 24 A |
Function distribution block, for KNX bus in building installation, individual block is bridged internally, color in accordance with EIB cable coding, arrangement: inline, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 24, connection method: Push-in connection, cross section: 0.14 mm2 - 2.5 mm2, mounting type: NS 15, NS 35/7,5, NS 35/15
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
500 V | 24 A |