PTFIX 10/6X4-NS35A VT
-
Distribution block
3273740
Distribution block, nom. voltage: 800 V, nominal current: 32 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 4 mm2, Load contact, cross section: 0.2 mm2 - 6 mm2, Push-in connection, Line contact, Rated cross section: 10 mm2, cross section: 0.5 mm2 - 10 mm2, mounting type: NS 35/7,5, NS 35/15, color: violet
Product details
General | |
Note | For power distribution applications, IEC 60364-4-43.2008; modified + corrigendum Okt. 2008 (DIN VDE 0100-430:2010-10) section 433.2 ff must be observed! |
Product type | Distributor terminal block |
Number of connections | 7 |
Number of rows | 1 |
Potentials | 1 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 6 kV |
Maximum power dissipation for nominal condition | 1.02 W |
Service Entrance | yes |
Number of connections per level | 7 |
Nominal cross section | 4 mm² |
Rated cross section AWG | 10 |
Load contact | |
Connection method | Push-in connection |
Stripping length | 10 mm ... 12 mm |
Internal cylindrical gage | A4 |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.2 mm² ... 6 mm² |
Cross section AWG | 24 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible | 0.2 mm² ... 6 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.2 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.2 mm² ... 4 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 1 mm² |
Nominal current | 32 A |
Maximum load current | 41 A (with 6 mm² conductor connection) |
Maximum total current | 63 A (The maximum load current of the individual terminal point must not be exceeded.) |
Nominal voltage | 800 V |
Nominal cross section | 4 mm² |
Line contact | |
Connection method | Push-in connection |
Stripping length | 12 mm ... 14 mm |
Connection in acc. with standard | IEC 60947-7-1 |
Conductor cross-section rigid | 0.5 mm² ... 10 mm² |
Cross section AWG | 24 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible | 0.5 mm² ... 10 mm² |
Conductor cross-section, flexible [AWG] | 24 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.5 mm² ... 10 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 10 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.75 mm² ... 2.5 mm² |
Nominal current | 57 A |
Maximum load current | 57 A (with 10 mm² conductor cross-section) |
Maximum total current | 63 A (The maximum load current of the individual terminal point must not be exceeded.) |
Nominal voltage | 800 V |
Nominal cross section | 10 mm² |
Load contact Connection cross sections directly pluggable | |
Conductor cross-section rigid | 0.5 mm² ... 6 mm² |
Conductor cross-section, rigid [AWG] | 20 ... 10 (converted acc. to IEC) |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.75 mm² ... 4 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 0.5 mm² ... 4 mm² |
Line contact Connection cross sections directly pluggable | |
Conductor cross-section rigid | 1.5 mm² ... 10 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 2.5 mm² ... 10 mm² |
Flexible conductor cross-section (ferrule with plastic sleeve) | 1.5 mm² ... 10 mm² |
Width | 27.9 mm |
Height | 45.7 mm |
Depth on NS 35/7,5 | 30.9 mm |
Color | violet (RAL 4005) |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA |
Static insulating material application in cold | -60 °C |
Relative insulation material temperature index (Elec., UL 746 B) | 130 °C |
Fire protection for rail vehicles (DIN EN 45545-2) R22 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R23 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R24 | HL 1 - HL 3 |
Fire protection for rail vehicles (DIN EN 45545-2) R26 | HL 1 - HL 3 |
Surface flammability NFPA 130 (ASTM E 162) | passed |
Specific optical density of smoke NFPA 130 (ASTM E 662) | passed |
Smoke gas toxicity NFPA 130 (SMP 800C) | passed |
Surge voltage test | |
Test voltage setpoint | 9.8 kV |
Result | Test passed |
Temperature-rise test | |
Requirement temperature-rise test | Increase in temperature ≤ 45 K |
Result | Test passed |
Short-time withstand current 10 mm² | 1.2 kA |
Short-time withstand current 4 mm² | 1.2 kA |
Result | Test passed |
Power-frequency withstand voltage | |
Test voltage setpoint | 2 kV |
Result | Test passed |
Mechanical data | |
Open side panel | No |
Mechanical strength | |
Result | Test passed |
Attachment on the carrier | |
Result | Test passed |
Note | When aligning several blocks, it is recommended to either place a DIN rail adapter underneath the connection point or a flange element between the blocks. |
For versions with 6 or 7 connections, it is enough to place one DIN rail adapter centrally per block and place flange elements after every other block. | |
Depending on the application case and mechanical load, other arrangements of the mounting accessory can also be chosen. | |
When using the DIN rail adapter PTFIX-NS35, an aligned block must not protrude by more than a half. | |
Test for conductor damage and slackening | |
Rotation speed | 10 rpm |
Revolutions | 135 |
Conductor cross-section/weight | 0.5 mm² / 0.3 kg |
10 mm² / 2 kg | |
Result | Test passed |
Aging | |
Temperature cycles | 192 |
Result | Test passed |
Needle-flame test | |
Time of exposure | 30 s |
Result | Test passed |
Oscillation/broadband noise | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Spectrum | Long life test category 2, bogie-mounted |
Frequency | f1 = 5 Hz to f2 = 250 Hz |
ASD level | 6.12 (m/s²)²/Hz |
Acceleration | 3.12g |
Test duration per axis | 5 h |
Test directions | X-, Y- and Z-axis |
Result | Test passed |
Shocks | |
Specification | DIN EN 50155 (VDE 0115-200):2018-05 |
Pulse shape | Half-sine |
Acceleration | 30g |
Shock duration | 18 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Result | Test passed |
Ambient conditions | |
Ambient temperature (operation) | -60 °C ... 110 °C (Operating temperature range incl. self-heating; for max. short-term operating temperature, see RTI Elec.) |
Ambient temperature (storage/transport) | -25 °C ... 60 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C) |
Ambient temperature (assembly) | -5 °C ... 70 °C |
Ambient temperature (actuation) | -5 °C ... 70 °C |
Permissible humidity (operation) | 20 % ... 90 % |
Permissible humidity (storage/transport) | 30 % ... 70 % |
Connection in acc. with standard | IEC 60947-7-1 |
IEC 60947-7-1 |
Mounting type | NS 35/7,5 |
NS 35/15 |
Item number | 3273740 |
Packing unit | 8 pc |
Minimum order quantity | 8 pc |
Sales key | BEA122 |
Product key | BEA122 |
GTIN | 4055626667706 |
Weight per piece (including packing) | 26,837 g |
Weight per piece (excluding packing) | 26,837 g |
Customs tariff number | 85369010 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27250118 |
ETIM
ETIM 9.0 | EC000897 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
FBS 2-6 BU - Plug-in bridge 3036932
-
FBS 2-6 GY - Plug-in bridge 3032237
-
PTFIX 2,5-RZ - Mounting adapter 1632417
-
SK 6,2/3,8:FORTL.ZAHLEN 1-10 - Marker for terminal blocks 0804374:0001
-
SK 6,2/3,8:FORTL.ZAHLEN 11-20 - Marker for terminal blocks 0804374:0011
-
SK 6,2/3,8:FORTL.ZAHLEN 21-30 - Marker for terminal blocks 0804374:0021
-
SK 6,2/3,8:FORTL.ZAHLEN 31-40 - Marker for terminal blocks 0804374:0031
-
SK 6,2/3,8:FORTL.ZAHLEN 41-50 - Marker for terminal blocks 0804374:0041
-
US-TML (104X3,8) - Marker for terminal blocks 0830768
-
US-TML (104X2,8) - Marker for terminal blocks 0830767
-
SK U/3,8 WH:UNBEDRUCKT - Marker card 0803906
-
SK U/2,8 WH:UNBEDRUCKT - Marker card 0803883
-
TML (EX3,8)R - Marker strip 0801837
-
TML (104X3,8)R - Marker strip 0801833
-
TML (104X2,8)R - Marker strip 0801832
-
TML (EX2,8)R - Marker strip 0801836
-
MM-TML (EX3,8)R C1 WH/BK - Label 1092026
Your advantages
Flexible use, thanks to DIN rail mounting, direct mounting or adhesive mounting
Clear wiring, thanks to eleven different color variants
Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
Time savings of up to 80 %, thanks to ready-to-mount blocks without manual bridging
Space savings of up to 50 % on the DIN rail, thanks to transverse mounting
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem