The Catan Control Panel is a touch display that can be optionally plugged into the Catan controller and all Catan extension modules as an accessory. The status of each I/O channel can be viewed via a clearly structured user interface. The current values can be overridden for both the output channels and the input channels. The display can also be operated remotely from the basic device, e.g., in a control cabinet door. A mounting kit and a USB-C extension are available for mounting. The device is Cradle to Cradle Certified® at bronze level.
CATAN CONTROL PANEL
-
Display
1371366
Touch display for local override operation and configuration of Catan controllers and Catan extension modules. Display size 2.4″. Connection via USB-C connector.
Product details
Compatible products
Your advantages
A standardized plug-in display for all Catan modules
Intuitive operation with status indicator and overriding of the I/O channels of the underlying module
Local operation even without a connection to the controller
Additional information can be viewed for each channel, such as data point designations
Easy-to-read, high-contrast IPS display with capacitive touch sensor
Access protection via PIN