CSA
Approval ID: 2030668Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
B | ||||
300 V | 16 A | 26 - 10 | ||
C | ||||
300 V | 16 A | 26 - 10 | ||
D | ||||
600 V | 5 A | 26 - 10 |
IECEE CB Scheme
Approval ID: DE1-67139Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 20 A | 0.2 - 6 |
cULus Recognized
Approval ID: E60425cULus Recognized
Approval ID: E60425VDE approval of drawings
Approval ID: 40056318Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
500 V | 20 A | 0.2 - 6 |