FA MCR-FDS-I-I-OLP
-
Digital display
2908782
Output loop-powered process indicator in field housing. HART
Product details
| Product type | Digital displays |
| Product family | Field Analog |
| Configuration | Keyboard |
| Software |
| Functionality | |
| Configuration | Keyboard |
| Software | |
| Maximum temperature coefficient | < 0.02 %/K |
| Maximum transmission error | 0.1 % (of final value) |
| Supply | |
| Supply voltage range | loop-powered, no external supply necessary |
| Signal: Current | |
| Current input signal | 4 mA ... 20 mA |
| Max. current input signal | 200 mA |
| Voltage drop | ≤ 1 V |
| ≤ 3.9 V (with display lighting) | |
| Input impedance | 50 Ω |
| Signal: HART | |
| Current input signal | up to 4x HART process variables |
| Voltage drop | ≤ 1.9 V |
| ≤ 4.8 V (with display lighting) | |
| Input impedance | Rx = 40 Ω/Cx = 2.3 nF |
| Signal: Current | |
| Current output signal | 4 mA ... 20 mA |
| Number of positions displayed | 5 |
| Display | 7-segment LC display, with backlight, dot matrix for text/bar graph |
| Display value | scalable |
| Signal: HART | |
| Current output signal | up to 4x HART process variables |
| Connection method | Push-in connection |
| Stripping length | 9 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Data communication (bypass) | |
| Protocols supported | HART |
| Width | 131 mm |
| Height | 81.5 mm |
| Depth | 55.5 mm |
| Color | light gray (RAL 7035) |
| Housing material | Aluminum |
| Ambient conditions | |
| Degree of protection | IP66/IP67 |
| NEMA 4X | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | < 5000 m (Above sea level) |
| Climatic class | according to IEC 60654-1, class B2 |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010 Listed |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000013C |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Noise emission | |
| Standards/regulations | IEC 61326, class B |
| Mounting type | Panel mounting |
| Tube mounting | |
| Mounting position | Max. viewing angle range +/- 45° from the centre line of the display in every direction |
| Item number | 2908782 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1141 |
| Product key | DK1141 |
| GTIN | 4055626357096 |
| Weight per piece (including packing) | 816 g |
| Weight per piece (excluding packing) | 800,2 g |
| Customs tariff number | 90328900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210301 |
| ECLASS-15.0 | 27210301 |
ETIM
| ETIM 9.0 | EC011349 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem