Multifunctional process indicator in field housing for monitoring and displaying analog measurement data.
Dual-conductor sensors can be powered with the integrated measuring transducer supply. Universal inputs permit connection of current, voltage, RTDs, and TCs. Limit values can be monitored and relays can be switched. The analog output allows you to transmit process signals. A color change in the event of a fault supports the detection of alarm conditions. 5-digit, 7-segment LC display, with backlight, 1 universal input, 2 relays, min./max. value memory, linearization table, digital status output (open collector)
FA MCR-FD-TUI-UI-2REL-UP
-
Digital display
2907780
Process indicator, multifunctional, in field housing for monitoring and displaying analog measurement data. Universal inputs enable the connection of current, voltage, RTDs, and TCs. 2 relay change-over contact outputs and 1 analog output..
Free download available.
Downloads
Product details
| Product type | Digital displays |
| Product family | Field Analog |
| Configuration | Keyboard |
| Software | |
| Insulation characteristics | |
| Protection class | II |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | Keyboard |
| Software | |
| Test voltage | 2500 V |
| 2500 V | |
| Test voltage output/power supply | 2500 V |
| Test voltage input/output | 500 V |
| Test voltage input/power supply | 2500 V |
| Electrical isolation Input/output/power supply | |
| Electrical isolation | 375 V |
| Supply | |
| Supply voltage range | 24 V AC/DC ... 230 V AC/DC (-20 % ... +10 %, 50 Hz ... 60 Hz) |
| Max. current consumption | 30 mA |
| Power consumption | ≤ 6.9 W |
| Signal: Current | |
| Description of the input | Universal input |
| Number of inputs | 1 |
| Input signal | Current |
| Current input signal | 0 mA ... 20 mA +10 % |
| 4 mA ... 20 mA +10 % | |
| Max. current input signal | < 150 mA |
| Available input sources | Current |
| Input resistance current input | 10 Ω |
| Transmitter supply voltage | > 16 V (22 mA) |
| Transmitter supply voltage range | 22.8 V ... 27.6 V (No-load) |
| Transmitter supply current | < 30 mA (Short-circuit and overload protection) |
| D/A converter resolution | 16 bit |
| Signal: Voltage | |
| Description of the input | Universal input |
| Input signal | Voltage |
| Voltage input signal | 0 V ... 10 V |
| 2 V ... 10 V | |
| 0 V ... 5 V | |
| 0 V ... 1 V | |
| 1 V ... 5 V | |
| -1 V ... 1 V | |
| -10 V ... 10 V | |
| -30 V ... 30 V | |
| -100 mV ... 100 mV | |
| Max. voltage input signal | ± 35 V (≥ 1 V) |
| ± 12 V (< 1 V) | |
| Available input sources | Voltage |
| Input resistance of voltage input | > 1 MΩ |
| Signal: Resistance | |
| Description of the input | Universal input |
| Input signal | Resistor |
| Available input sources | Resistance: 30 Ω ... 3000 Ω |
| Measurement | |
| Description of the input | Universal input |
| Configurable/programmable | Yes |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors |
| Available input sources | Resistance thermometers |
| Temperature measuring range | -200 °C ... 1100 °C (Range depends on sensor type, adjustable) |
| Connection technology | 2-, 3-, 4-conductor |
| Measuring rate | 200 ms |
| Measurement | |
| Description of the input | Universal input |
| Configurable/programmable | Yes |
| Sensor types that can be used (TC) | J, K, T, N, B, S, R, U. L, C, D |
| Available input sources | Thermocouples |
| Temperature measuring range | -200 °C ... 2495 °C (Range depends on sensor type, adjustable) |
| Measuring rate | 200 ms |
| Switching: Relay | |
| Contact switching type | 2 changeover contacts |
| Minimum switching voltage | 12 V |
| Maximum switching voltage | 30 V DC (3 A) |
| 230 V AC (3 A) | |
| Min. switching current | 10 mA |
| Max. switching current | 3 A |
| Switching: Transistor | |
| Output description | Open collector output |
| Number of outputs | 1 |
| Contact switching type | Transistor |
| Maximum switching voltage | 28 V |
| Max. switching current | 200 mA |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | < 22 mA |
| Load/output load current output | ≤ 500 Ω (22 mA) |
| Ripple | < 10 mVPP (500 Ω) |
| D/A converter resolution | 13 bit |
| Number of positions displayed | 5 |
| Display | 7-segment LC display, with backlight, dot matrix for text/bar graph |
| Temperature coefficient, typical | 0.01 %/K |
| Signal: Voltage | |
| Voltage output signal | 0 V ... 10 V |
| 2 V ... 10 V | |
| 0 V ... 5 V | |
| 1 V ... 5 V | |
| Max. voltage output signal | < 11 V |
| Open-circuit voltage | 24 V DC (+15 %/-5 %) |
| Short-circuit current | < 25 mA |
| Ripple | < 10 mVPP (1000 Ω) |
| D/A converter resolution | 13 bit |
| Temperature coefficient, typical | 0.01 %/K |
| Input, output, status, relay | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Supply | |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.6 Nm ... 0.6 Nm |
| Data: T-PORT | |
| Connection method | 4-pos. socket |
| Data: USB | |
| Serial transmission speed | 38400 baud |
| Width | 199 mm |
| Height | 160 mm |
| Depth | 96 mm |
| Color | light gray (RAL 7035) |
| Housing material | PBT GF30 |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -40 °C ... 50 °C (The readability of the display is no longer guaranteed at temperatures below -30 °C (-22 °F).) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | < 2000 m (Above sea level) |
| Climatic class | according to IEC 60654-1, class B2 |
| Permissible humidity (operation) | condensation permitted |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010 Recognized |
| CSA | |
| Identification | CSA GP |
| Noise immunity | IEC 61326 / NAMUR NE 21 |
| Noise emission | |
| Standards/regulations | IEC 61326, class A |
| Mounting type | Panel mounting |
| Tube mounting | |
| Mounting position | Max. viewing angle range +/- 45° from the centre line of the display in every direction |
| Item number | 2907780 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK1141 |
| Product key | DK1141 |
| GTIN | 4055626232140 |
| Weight per piece (including packing) | 1.439,1 g |
| Weight per piece (excluding packing) | 1.439,1 g |
| Customs tariff number | 90303370 |
| Country of origin | DE |
ETIM
| ETIM 8.0 | EC011349 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem