Multifunctional process indicator inside the control panel housing for monitoring and displaying analog measurement data. Dual-conductor sensors can be powered with the integrated measuring transducer supply. Universal inputs permit connection of current, voltage, RTDs, and TCs. Limit values can be monitored and relays can be switched. The analog output allows you to transmit process signals. A color change in the event of a fault supports the detection of alarm conditions. 5-digit, 7-segment LC display, with backlight, 1 universal input, 2 relays, min./max. value memory, linearization table, digital status output (open collector)
FA MCR-D-TUI-UI-2REL-UP
-
Digital display
2907064
Process indicator, multifunctional, in control panel component housing for monitoring and displaying analog measurement data. Universal inputs enable the connection of current, voltage, RTDs, and TCs. 2 relay change-over contact outputs and 1 analog output..
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Digital displays |
| Product family | Field Analog |
| Configuration | Keyboard |
| Software | |
| Insulation characteristics | |
| Protection class | I |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Functionality | |
| Configuration | Keyboard |
| Software | |
| Test voltage () | 2500 V |
| Test voltage () | 2500 V |
| Test voltage (Input/output) | 500 V |
| Maximum transmission error | ± 0.05 % (of the measuring range) |
| Electrical isolation Input/output/power supply | |
| Electrical isolation | 375 V |
| Supply | |
| Supply voltage range | 24 V AC/DC ... 230 V AC/DC (-20 % ... +10 %, 50 Hz ... 60 Hz) |
| Max. current consumption | 30 mA |
| Power consumption | ≤ 6.9 W |
| Signal: Current | |
| Description of the input | Universal input |
| Number of inputs | 1 |
| Input signal | Current |
| Current input signal | 0 mA ... 20 mA +10 % |
| 4 mA ... 20 mA +10 % | |
| Max. current input signal | < 150 mA |
| Available input sources | Current |
| Input resistance current input | 10 Ω |
| Transmitter supply voltage | > 16 V (22 mA) |
| Transmitter supply voltage range | 22.8 V ... 27.6 V (No-load) |
| Transmitter supply current | < 30 mA (Short-circuit and overload protection) |
| D/A converter resolution | 16 bit |
| Signal: Voltage | |
| Description of the input | Universal input |
| Input signal | Voltage |
| Voltage input signal | 0 V ... 10 V |
| 2 V ... 10 V | |
| 0 V ... 5 V | |
| 0 V ... 1 V | |
| 1 V ... 5 V | |
| -1 V ... 1 V | |
| -10 V ... 10 V | |
| -30 V ... 30 V | |
| -100 mV ... 100 mV | |
| Max. voltage input signal | ± 35 V (≥ 1 V) |
| ± 12 V (< 1 V) | |
| Available input sources | Voltage |
| Input resistance of voltage input | > 1 MΩ |
| Signal: Resistance | |
| Description of the input | Universal input |
| Input signal | Resistor |
| Available input sources | Resistance: 30 Ω ... 3000 Ω |
| Measurement | |
| Description of the input | Universal input |
| Configurable/programmable | Yes |
| Sensor types (RTD) that can be used | Pt, Ni, Cu sensors |
| Available input sources | Resistance thermometers |
| Temperature measuring range | -200 °C ... 1100 °C (Range depends on sensor type, adjustable) |
| Connection technology | 2-, 3-, 4-conductor |
| Measuring rate | 200 ms |
| Measurement | |
| Description of the input | Universal input |
| Configurable/programmable | Yes |
| Sensor types that can be used (TC) | J, K, T, N, B, S, R, U. L, C, D |
| Available input sources | Thermocouples |
| Temperature measuring range | -200 °C ... 2495 °C (Range depends on sensor type, adjustable) |
| Measuring rate | 200 ms |
| Switching: Relay | |
| Contact switching type | 2 changeover contacts |
| Minimum switching voltage | 12 V |
| Maximum switching voltage | 30 V DC (3 A) |
| 230 V AC (3 A) | |
| Min. switching current | 10 mA |
| Max. switching current | 3 A |
| Switching: Transistor | |
| Output description | Open collector output |
| Number of outputs | 1 |
| Contact switching type | Transistor |
| Maximum switching voltage | 28 V |
| Max. switching current | 200 mA |
| Signal: Current | |
| Number of outputs | 1 |
| Configurable/programmable | Yes |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| Max. current output signal | < 22 mA |
| Load/output load current output | ≤ 500 Ω (22 mA) |
| Ripple | < 10 mVPP (500 Ω) |
| D/A converter resolution | 13 bit |
| Number of positions displayed | 5 |
| Display | 7-segment LC display, with backlight, dot matrix for text/bar graph |
| Temperature coefficient, typical | 0.01 %/K |
| Signal: Voltage | |
| Voltage output signal | 0 V ... 10 V |
| 2 V ... 10 V | |
| 0 V ... 5 V | |
| 1 V ... 5 V | |
| Max. voltage output signal | < 11 V |
| Open-circuit voltage | 24 V DC (+15 %/-5 %) |
| Short-circuit current | < 25 mA |
| Ripple | < 10 mVPP (1000 Ω) |
| D/A converter resolution | 13 bit |
| Temperature coefficient, typical | 0.01 %/K |
| Input, Output, Status | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Relay, power supply | |
| Connection method | Screw connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.4 Nm ... 0.4 Nm |
| Data: T-PORT | |
| Connection method | 4-pos. socket |
| Data: USB | |
| Serial transmission speed | 38400 baud |
| Status display | LED (red) |
| Width | 96 mm |
| Height | 48 mm |
| Depth | 151.8 mm |
| Color | light gray (RAL 7035) |
| Housing material | PC-GF10 |
| Ambient conditions | |
| Degree of protection | IP65 (Front) |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 2000 m |
| Climatic class | according to IEC 60654-1, class B2 |
| Permissible humidity (operation) | Front: condensation permitted |
| Device body: no condensation | |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 61010 Recognized |
| CSA | |
| Identification | CSA GP |
| Shipbuilding approval | |
| Certificate | DNV GL TAA000029G |
| Shipbuilding data | |
| Temperature | B |
| Humidity | B |
| Vibration | A |
| EMC | B |
| Enclosure | B (front) / A (rear) |
| Noise immunity | IEC 61326 / NAMUR NE 21 |
| Noise emission | |
| Standards/regulations | IEC 61326, class A |
| Mounting type | DIN rail mounting |
| Panel mount | |
| Mounting position | Max. viewing angle range +/- 45° from the centre line of the display in every direction |
| Item number | 2907064 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK1141 |
| Product key | DK1141 |
| GTIN | 4055626204666 |
| Weight per piece (including packing) | 560 g |
| Weight per piece (excluding packing) | 539,8 g |
| Customs tariff number | 90291000 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210301 |
| ECLASS-15.0 | 27210301 |
ETIM
| ETIM 10.0 | EC011349 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem