LS-EMSP-V4A (140X100) 1
-
Device marker
1030550
Device marker, Stainless steel label, silver-colored, unlabeled, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: screw, rivet, Number of individual labels: 1, text field height: 100 mm, text field width: 140 mm
Product details
Product type | Device marking |
Type | Laser sheet |
Marking | |
Number of individual labels | 1 |
Identification technology | Direct laser marking |
Mounting type | screw, rivet |
RoHS compliant | yes |
Color | silver-colored |
Material | V4A (1.4404; AISI 316L) |
Components | free from silicone, halogen, and cadmium |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Specification | IEC 60068-2-2:2007-07 |
Result | Test passed |
Procedure | Test Bb |
Duration | 240 h |
Temperature for testing | 350 °C |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 225 °C (250 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 (following) |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Salt spray test | |
Specification | ISO 9227:2017-03 |
Result | Test passed |
Test duration | 336 h |
Ambient conditions | |
Ambient temperature (operation) | -80 °C ... 350 °C |
Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 24 months |
Width | 150 mm |
Height | 100 mm |
Depth | 1 mm |
Material strength | 1.00 mm |
Text field | |
Text field width | 140 mm |
Text field height | 100 mm |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Item number | 1030550 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Sales key | BG241D |
Product key | BG241D |
Catalog page | Page 282 (C-3-2019) |
GTIN | 4055626533834 |
Weight per piece (including packing) | 156,95 g |
Weight per piece (excluding packing) | 152,601 g |
Customs tariff number | 73269098 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Stainless steel device marking for screwing or riveting
Easy-to-clean and permanent identification that also meets stringent hygiene requirements
High resistance to corrosion, acids, and temperatures
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem