LS-EMLP-V4A (50X15) CUS
-
Device marker
1092024
Device marker, Stainless steel label, can be ordered: Piece, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 24, text field height: 15 mm, text field width: 50 mm
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 24 |
| Identification technology | Direct laser marking |
| Width | 50.00 mm |
| Height | 15.00 mm |
| Depth | 0.75 mm |
| Length | 15 mm |
| Text field | |
| Text field width | 50 mm |
| Text field height | 15 mm |
| RoHS compliant | yes |
| Adhesive strength | 250 µm |
| Adhesive | Acrylic |
| Color | silver-colored |
| Material | V4A |
| Base element material | V4A (1.4404; AISI 316L) |
| Components | free from silicone, halogen, and cadmium |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 250 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 240 h |
| Temperature for testing | 250 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 225 °C (250 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN EN ISO 22479:2022-08 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 1092024 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG812D |
| Product key | BG814D |
| GTIN | 4055626906195 |
| Weight per piece (including packing) | 153,5 g |
| Weight per piece (excluding packing) | 153 g |
| Customs tariff number | 73269098 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281103 |
| ECLASS-15.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Stainless steel stick-on device marking
Easy-to-clean and permanent identification that also meets stringent hygiene requirements
High resistance to corrosion, acids, and temperatures
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem