LS-EMLP (75X35) WH
-
Device marker
1558015
Device marker, Sheet, white (RAL 9010), unmarked, can be labeled with: TOPMARK NEO, TOPMARK LASER, mounting type: adhesive, Number of individual labels: 8, text field height: 35 mm, text field width: 75 mm
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 8 |
| Identification technology | Direct laser marking |
| Width | 75.00 mm |
| Height | 35.00 mm |
| Depth | 0.85 mm |
| Text field | |
| Text field width | 75 mm |
| Text field height | 35 mm |
| Foil strength | 800 µm |
| Adhesive strength | 50 µm |
| Adhesive | Acrylic |
| Color | white (RAL 9010) |
| Material | ABS |
| Base element material | ABS |
| Components | free from silicone and halogen |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VW PV 3.10.7:2005-02 |
| Result | Test passed |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | EN ISO 1518-1:2023 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Weathering-resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 |
| Result | Test passed |
| Test duration | 6000 h |
| Procedure | A |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 |
| Result | Test passed |
| Procedure | Method B |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
| Result | Test passed |
| Test duration | 96 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | adhesive |
| Item number | 1558015 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Sales key | BG241D |
| Product key | BG241D |
| GTIN | 4067923037953 |
| Weight per piece (including packing) | 39,96 g |
| Weight per piece (excluding packing) | 38 g |
| Customs tariff number | 39203000 |
| Country of origin | DE |
ECLASS
| ECLASS-15.0 | 27281103 |
| ECLASS-13.0 | 27281103 |
ETIM
| ETIM 10.0 | EC001288 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Stick-on device marking
Prefabricated device markers in the proven laser-sheet format for ideal positioning in the marking device
Very high contrast due to the white top layer with black marking
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem