SACCBP-MS-17CON-M16/2,0-PVCSCOX
-
Device connector rear mounting
1239772
Device connector rear mounting, Universal, 17-position, PVC/PVC, black RAL 9005, shielded, Pin, straight, M12-SPEEDCON, coding: A, on free cable end, Rear mounting, M16 x 1.5, Cable connection, cable length: 2 m, 0.14 mm2, PVC black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | Rear mounting M16 x 1.5 Thread with flat nut |
Assembly note | Thread with flat nut |
Product type | Circular connectors (device side) |
Sensor type | Universal |
Number of positions | 17 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PVC |
Conductor material | Tin-plated Cu litz wires |
Rated surge voltage | 0.8 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V |
Nominal current IN | 1.5 A |
Max. conductor resistance | 142 Ω/km |
Conductor connection | |
Connection method | Cable connection |
Contact connection type | Pin |
Conductor cross section | 0.14 mm² |
Tightening torque | 3 Nm ... 4 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Max. bending cycles | 2000000 |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | A |
Connection 2 | |
Head design | free cable end |
Cable length | 2 m |
Cable type | PVC black |
Short symbol | PVC |
Signal type/category | Universal |
External cable diameter | 9.20 mm |
Outer sheath, material | PVC |
External sheath, color | black RAL 9005 |
Wire diameter incl. insulation | 1.1 mm ±0.05 mm |
Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue, white/green-brown/green, white/yellow-yellow/brown-white/gray |
Cable cross section | 0.14 mm² |
Material, inner sheath | PVC |
Conductor material | Tin-plated Cu litz wires |
Conductor structure signal line | 7x 0.16 mm |
AWG signal line | 26 |
Material wire insulation | PVC |
Thickness, insulation | 0.21 mm |
Overall twist | Eight pairs around the filler to the core |
Shielding | Tinned copper braided shield |
Optical shield covering | 85 % |
Nominal voltage, cable | 300 V |
Test voltage, cable | 2000 V AC |
Cable resistance | 142 Ω/km |
Number of bending cycles | 2000000 |
Bending radius | 92 mm |
Traversing path | 10 m |
Traversing rate | 3 m/s |
Acceleration | 10 m/s² |
Resistance to oil | DIN VDE 0472 Part 803, test type B |
Flame resistance | DIN VDE 0472 part 804, test type B |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 85 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP67 (When plugged in) |
IP65 (When plugged in) | |
IP65/IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) |
Resistance to oil | DIN VDE 0472 Part 803, test type B |
UL Type Rating | Type 4 (indoor use only) |
Flame resistance | DIN VDE 0472 part 804, test type B |
Resistance to oil | DIN VDE 0472 Part 803, test type B |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1239772 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABQDGA |
Product key | ABQDGA |
GTIN | 4063151395148 |
Weight per piece (including packing) | 188,6 g |
Weight per piece (excluding packing) | 180,69 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440103 |
ETIM
ETIM 9.0 | EC002635 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
For high transmission safety: shield connection to the housing with optional EMC nut
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem