SACC-DSIV-M12MSD-4CON-L90
-
Device connector rear mounting
1434866
Bus system flush-type connector, Ethernet, 4-pos., M12, shielded, D-coded, rear/screw mounting, with angled solder connection
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) |
Mounting type | Rear mounting M12 x 1 With flat nut |
Assembly note | With flat nut |
Product type | Circular connectors (device side) |
Number of positions | 4 |
Shielded | no |
Coding | D |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Contact resistance | ≤ 5 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Conductor connection | |
Connection method | Solder pins |
Contact connection type | Pin |
Connection 1 | |
Head design | Pin |
Head cable outlet | angled |
Head thread type | M12 |
Coding | D |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1434866 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | ABQEGI |
Product key | ABQEGI |
Catalog page | Page 60 (PC-2011) |
GTIN | 4046356410779 |
Weight per piece (including packing) | 11,47 g |
Weight per piece (excluding packing) | 11,47 g |
Customs tariff number | 85369010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 5e0d6752-675f-416f-96df-a01a27e85688 |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem