SACC-DSI-M12FS-5CON-L180P
-
Device connector rear mounting
1436330
Sensor/actuator flush-type connector, socket, 5-pos., M12, A-coded, rear/screw mounting with Pg9 thread, with straight solder connection, plastic version
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Mounting type | Rear mounting (Pg9, with locking nut) |
Tightening torque | 1.25 Nm ... 1.5 Nm (Installation-side) |
Product type | Circular connectors (device side) |
Number of positions | 5 |
Shielded | no |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Material Housing | PA 6.6 |
Material Insulating body | PA 6.6 |
Material Contact | CuZn |
Material Contact surface | Au |
Flammability rating according to UL 94 | HB |
Seal material | Viton |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Max. conductor resistance | 57.6 mΩ/m |
Conductor connection | |
Connection method | Wave soldering |
Contact connection type | Socket |
Conductor cross-section | 0.34 mm² |
Tightening torque | 1.25 Nm ... 1.5 Nm (Installation-side) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Wire diameter incl. insulation | 1.2 mm ±0.07 mm |
Cable cross section | 0.34 mm² |
Conductor structure signal line | 7x 0.25 mm |
Thickness, insulation | 0.21 mm |
Nominal voltage, cable | 300 V |
Test voltage, cable | 2000 V AC |
Cable resistance | ≤ 57.6 mΩ/m |
Cable insulation resistance | ≥ 20 MΩ*km |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Item number | 1436330 |
Packing unit | 20 pc |
Minimum order quantity | 20 pc |
Sales key | ABQELL |
Product key | ABQELL |
GTIN | 4046356438308 |
Weight per piece (including packing) | 7,45 g |
Weight per piece (excluding packing) | 7,45 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ECLASS-15.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 0b1214c9-a7dc-4cdd-9105-9e6d10756fc7 |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem