PRC 3-FT25-MC4 150 FE
-
Device connector rear mounting
1410531
PRC device connector, black, 3-pos., 690 V (IEC 61984), 32 A, crimp connection, 4.0 mm2 with 150 mm cable length, ferrule with insulating collar
Product details
Safety note | |
Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
• WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
• Assembled products may not be manipulated or improperly opened. | |
• Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
• When using the product in direct connection with third-party manufacturers, the user is responsible. | |
• For operating voltages > 50 V AC, conductive connector housings must be grounded | |
• Ensure that the protective or functional ground has been properly connected. | |
• VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
• Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
• Only use tools recommended by Phoenix Contact | |
• The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
• Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
• Operate the connector only when it is fully plugged in. | |
• Operate the connector only when it is fully plugged in and interlocked. | |
• Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
• Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
• The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). |
Tightening torque | 2.5 Nm ±0.1 Nm (Tightening torque nut) |
Product type | Circular connectors (device side) |
Product family | PRC 35 |
Number of positions | 3 |
Insulation characteristics | |
Protection class | II (double or reinforced insulation) |
Degree of pollution | 2 |
Dimensional drawing |
|
Wrench size, union nut | 32 mm |
Color (Housing) | black (RAL 9005) |
Color of the housing part | black |
Flammability rating according to UL 94 | V0 |
Seal material | EPDM |
Housing material | PPE |
Contact material | Cu |
Contact carrier material | mPPE |
O-ring material | Silicon |
Rated voltage (III/2) | 690 V |
Nominal voltage ATD | 500 V DC (III/2.00) in accordance with IEC 61535 |
600 V AC / DC in accordance with UL 2237 | |
Rated current | 32 A (with 4 mm² conductor cross-section) |
Conductor connection | |
Connection method | Crimp connection |
Contact connection type | Pin |
Conductor cross-section | 4 mm² |
Conductor cross-section flexible | ... 4 mm² |
Tightening torque | 2.5 Nm ±0.1 Nm (Tightening torque nut) |
Mechanical data | |
Insertion/withdrawal cycles | 100 |
Insertion force | 30 N ±10 N |
Pull-out-force | 150 N ±50 N |
Cable length | 150 mm |
Single wire, material | PVC |
Wire diameter incl. insulation | 4.15 mm ±0.15 mm |
Single wire, color | brown, blue, green/yellow |
Cable cross section | 4 mm² |
Ambient conditions | |
Degree of protection (when plugged in) | IP66/IP68 (2 m / 24 h) IP69K |
Degree of protection (not plugged in) | IP65 (Lengthwise waterproofing) |
Degree of protection | IP66/IP68 (2 m / 24 h) IP69K |
Ambient temperature (operation) | -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Standards/specifications | IEC 61984:2008 |
EN 61984:2008 | |
DIN EN IEC 61535:2020 | |
IEC 61535:2019 | |
2 PfG 1915/03.2015 | |
UL 2237 Ed.1:2021-01-08 | |
CSA C22.2 No. 182.3-16 Ed.2:2019-01 |
Item number | 1410531 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Product key | ABLCAA |
GTIN | 4046356898850 |
Weight per piece (including packing) | 39,67 g |
Weight per piece (excluding packing) | 39,67 g |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440602 |
ECLASS-15.0 | 27440602 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem