SH-8EP008AAD00S
-
Device connector front mounting
1099395
Product details
| Order information: | Without data element, crimp contacts, 4x Ø 1 mm, 5x Ø 2 mm, order separately |
| Safety note | |
| Safety note | WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. |
| • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. | |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • When operating the connectors in outdoor applications, they must be separately protected against environmental influences. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • VDE 0100/1.97 § 411.1.3.2 and DIN EN 60 204/11.98 § 14.1.3 are applicable when combining several circuits in a cable and/or connector | |
| • Only use tools recommended by Phoenix Contact | |
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| Product type | Circular connectors (device side) |
| Application | Hybrid |
| Housing | |
| Flange dimensions | 28 mm x 28 mm |
| Flammability rating according to UL 94 | V0 |
| Insulating body | |
| Note | Order information: Without data element, crimp contacts, 4x Ø 1 mm, 5x Ø 2 mm, order separately |
| Material (Insulating body) | PA 6.6 |
| Insertion/withdrawal cycles | 100 |
| Connection method | Crimp connection |
| Contact switching type | Pin |
| Application | Hybrid |
| Number of positions | 9 |
| Connection profile | 4+4+PE / 3+N+PE |
| Installation height | 2000 m |
| Number (Power contacts) | 5 |
| Contact diameter (Power contacts) | 2 mm |
| Litz wires Min. cross section (Power contacts) | 0.25 mm² |
| Litz wires Max. cross section (Power contacts) | 4 mm² |
| Rated current Contact (Power contacts) | 30 A (for max. connection cross section) |
| Rated voltage Contact (Power contacts) | 630 V AC (Overvoltage category III/3) |
| 850 V DC (Overvoltage category II/3) | |
| Rated surge voltage | 6 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Number (Signal contacts) | 4 |
| Contact diameter (Signal contacts) | 1 mm |
| Litz wires Max. cross section (Signal contacts) | 1 mm² |
| Rated current Contact (Signal contacts) | 8 A (for max. connection cross section) |
| Rated voltage Contact (Signal contacts) | 50 V AC/DC (Contact 1 ... 4) |
| Rated surge voltage | 1.5 kV |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Housing | |
| Note | The suitability for assembly must be checked when fully assigned with maximum wire cross sections. |
| Type | Flange housing |
| Thread type | M23 |
| Design | angled rotatable |
| Type of locking | for standard and SPEEDCON interlock |
| Pg screw connection | none |
| Mounting type | Front mounting/square flange (4x Ø 3.2 mm) |
| Flange dimensions | 26 mm x 26 mm |
| Housing material | Turned parts: copper zinc alloy (CuZn), die-cast parts: zinc (GD-Zn) |
| Degree of protection (plugged in) | IP67 |
| IP68 | |
| IP69K | |
| Seal for the device | Axial O-ring |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 115 °C (see derating curve) |
| Item number | 1099395 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABRCDM |
| Product key | ABRCDM |
| GTIN | 4055626963747 |
| Weight per piece (including packing) | 139,2 g |
| Weight per piece (excluding packing) | 122,028 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440109 |
| ECLASS-15.0 | 27440109 |
ETIM
| ETIM 10.0 | EC003569 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SH-Z2304 - Protective cap 1622137
-
SH-Z2303 - Metal protective cap 1622138
-
PROT-M23PRO-OT-IP20 - Plastic protective cap 1055753
-
ST-10KP010 - Crimp contact 1618255
-
ST-10KP035 - Crimp contact 1618458
-
SF-20KP021 - Crimp contact 1621579
-
SF-20KP022 - Crimp contact 1621580
-
SF-20KP023 - Crimp contact 1621581
-
RF-Z0017 - Color coding 1620624
-
RF-Z0018 - Color coding 1620625
-
RF-Z0019 - Color coding 1620626
Your advantages
Easy connection, thanks to infinitely adjustable cable outlet direction up to 310°
Safe use in the field, thanks to high degree of protection
Consistent EMC protection for reliable connection solutions in the industrial environment
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem